COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
30206-A Tapered Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 30206-A

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Steel

Bore Diameter

N/A 30 mm

Cage Material

N/A Steel

Closure Type

N/A Open

Cone Width

N/A 17.25 mm

Cup Width

N/A 14 mm

Dynamic Load Rating

N/A 43500 N

Fillet Radius

N/A 1 mm

Finish/Coating

N/A Uncoated

UPC Code

N/A 4012801037761

Maximum Speed

N/A 14200 rpm

Outside Diameter

N/A 62 mm

Overall Width

N/A 17.25 mm

Series

N/A 302

Standards Met

N/A DIN 720 DIN International Organization for Standardization (ISO) 355

Static Load Rating

N/A 48000 N

Weight

N/A 0.523 lb