Item # |
Item Name |
Bore Diameter |
Cone Width |
Cup Width |
Outside Diameter |
|---|---|---|---|---|---|
| 00132045 | N/A FAG (Schaeffler) 320 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 60 mm | Cone Width N/A 23 mm | Cup Width N/A 17.5 mm | Outside Diameter N/A 95 mm |
| 00131844 | N/A FAG (Schaeffler) 303 Series 95 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 95 mm | Cone Width N/A 45 mm | Cup Width N/A 38 mm | Outside Diameter N/A 200 mm |
| 00131956 | N/A FAG (Schaeffler) 313 Series 75 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 75 mm | Cone Width N/A 37 mm | Cup Width N/A 26 mm | Outside Diameter N/A 160 mm |
| 00132164 | N/A FAG (Schaeffler) 320 Series 170 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 170 mm | Cone Width N/A 57 mm | Cup Width N/A 43 mm | Outside Diameter N/A 260 mm |
| 00132027 | N/A FAG (Schaeffler) 320 Series 50 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 50 mm | Cone Width N/A 20 mm | Cup Width N/A 15.5 mm | Outside Diameter N/A 80 mm |
| 03104364 | N/A FAG (Schaeffler) 313 Series 150 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 150 mm | Cone Width N/A 75 mm | Cup Width N/A 50 mm | Outside Diameter N/A 320 mm |
| 00132351 | N/A FAG (Schaeffler) 322 Series 120 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 120 mm | Cone Width N/A 58 mm | Cup Width N/A 50 mm | Outside Diameter N/A 215 mm |
| 00132747 | N/A FAG (Schaeffler) 332 Series 40 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 40 mm | Cone Width N/A 32 mm | Cup Width N/A 25 mm | Outside Diameter N/A 80 mm |
| 00131918 | N/A FAG (Schaeffler) 313 Series 50 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 50 mm | Cone Width N/A 27 mm | Cup Width N/A 19 mm | Outside Diameter N/A 110 mm |
| 02296516 | N/A FAG (Schaeffler) 332 Series 100 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 100 mm | Cone Width N/A 63 mm | Cup Width N/A 48 mm | Outside Diameter N/A 180 mm |
| 00131760 | N/A FAG (Schaeffler) 303 Series 45 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 45 mm | Cone Width N/A 25 mm | Cup Width N/A 22 mm | Outside Diameter N/A 100 mm |
| 02191624 | N/A FAG (Schaeffler) 323 Series 120 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 120 mm | Cone Width N/A 86 mm | Cup Width N/A 69 mm | Outside Diameter N/A 260 mm |
| 00131770 | N/A FAG (Schaeffler) 303 Series 50 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 50 mm | Cone Width N/A 27 mm | Cup Width N/A 23 mm | Outside Diameter N/A 110 mm |
| 00132562 | N/A FAG (Schaeffler) 330 Series 90 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 90 mm | Cone Width N/A 39 mm | Cup Width N/A 32.5 mm | Outside Diameter N/A 140 mm |
| 00132305 | N/A FAG (Schaeffler) 322 Series 85 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 85 mm | Cone Width N/A 36 mm | Cup Width N/A 30 mm | Outside Diameter N/A 150 mm |
| 03301130 | N/A FAG (Schaeffler) 322 Series 30 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 30 mm | Cone Width N/A 20 mm | Cup Width N/A 17 mm | Outside Diameter N/A 62 mm |
| 03279933 | N/A FAG (Schaeffler) 302 Series 35 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 35 mm | Cone Width N/A 17 mm | Cup Width N/A 15 mm | Outside Diameter N/A 72 mm |
| 00131986 | N/A FAG (Schaeffler) 320 Series 30 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 30 mm | Cone Width N/A 17 mm | Cup Width N/A 13 mm | Outside Diameter N/A 55 mm |
| 04330291 | N/A FAG (Schaeffler) 329 Series 220 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 220 mm | Cone Width N/A 51 mm | Cup Width N/A 39 mm | Outside Diameter N/A 300 mm |
| 02296453 | N/A FAG (Schaeffler) 331 Series 75 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 75 mm | Cone Width N/A 37 mm | Cup Width N/A 29 mm | Outside Diameter N/A 125 mm |
| 02083434 | N/A FAG (Schaeffler) 322 Series 260 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 260 mm | Cone Width N/A 130 mm | Cup Width N/A 106 mm | Outside Diameter N/A 480 mm |
| 00132274 | N/A FAG (Schaeffler) 322 Series 70 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 70 mm | Cone Width N/A 31 mm | Cup Width N/A 27 mm | Outside Diameter N/A 125 mm |
| 03719713 | N/A FAG (Schaeffler) 320 Series 260 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 260 mm | Cone Width N/A 87 mm | Cup Width N/A 65 mm | Outside Diameter N/A 400 mm |
| 00131939 | N/A FAG (Schaeffler) 313 Series 65 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 65 mm | Cone Width N/A 33 mm | Cup Width N/A 23 mm | Outside Diameter N/A 140 mm |
| 00131634 | N/A FAG (Schaeffler) 302 Series 100 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | Bore Diameter N/A 100 mm | Cone Width N/A 34 mm | Cup Width N/A 29 mm | Outside Diameter N/A 180 mm |