COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
30326 Tapered Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 30326

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Steel

Bore Diameter

N/A 50 mm

Cage Material

N/A Steel

Closure Type

N/A Open

Finish/Coating

N/A Uncoated

Outside Diameter

N/A 90 mm

Overall Width

N/A 21.75 mm

Standards Met

N/A DIN 720 DIN International Organization for Standardization (ISO) 355