COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
32011-X Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 32011-X

Assembly Type

N/A Cone and Cup

Bore Diameter

N/A 55 mm

Cage Material

N/A Steel

Closure Type

N/A Open

Cone Width

N/A 23 mm

Cup Width

N/A 17.5 mm

Dynamic Load Rating

N/A 81000 N

Finish/Coating

N/A Uncoated

Flange Type

N/A Non-Flanged Cup

Maximum Speed

N/A 7700 rpm

Operating Temperature Range

N/A -30 to 120 ºC

Outside Diameter

N/A 90 mm

Series

N/A 320

Standards Met

N/A DIN 720 DIN International Organization for Standardization (ISO) 355

Static Load Rating

N/A 118000 N

Weight

N/A 1.24 lb