COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
32228-A Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 32228-A

Assembly Type

N/A Cone and Cup

Bore Diameter

N/A 140 mm

Cage Material

N/A Steel

Closure Type

N/A Open

Cone Width

N/A 68 mm

Cup Width

N/A 58 mm

Dynamic Load Rating

N/A 640000 N

Finish/Coating

N/A Uncoated

Flange Type

N/A Non-Flanged Cup

Maximum Speed

N/A 2700 rpm

Operating Temperature Range

N/A -30 to 120 ºC

Outside Diameter

N/A 250 mm

Series

N/A 322

Standards Met

N/A DIN 720 DIN International Organization for Standardization (ISO) 355

Static Load Rating

N/A 990000 N

Weight

N/A 33.66 lb