COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
JK0S050 Inch Dimension Tapered Roller
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A JK0S050

Assembly Type

N/A Cone and Cup

Bore Diameter

N/A 50 mm

Cage Material

N/A Plastic

Closure Type

N/A Single Sealed

Cone Width

N/A 22 mm

Cup Width

N/A 21.5 mm

Dynamic Load Rating

N/A 64000 N

Finish/Coating

N/A Uncoated

Flange Type

N/A Non-Flanged Cup

Maximum Speed

N/A 3600 rpm

Operating Temperature Range

N/A -30 to 110 ºC

Outside Diameter

N/A 80 mm

Series

N/A JK0S

Static Load Rating

N/A 93000 N

Weight

N/A 0.890 lb