COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
32926 Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 32926

Assembly Type

N/A Cone and Cup

Bore Diameter

N/A 130 mm

Cage Material

N/A Steel

Closure Type

N/A Open

Cone Width

N/A 32 mm

Cup Width

N/A 25 mm

Dynamic Load Rating

N/A 208000 N

Finish/Coating

N/A Uncoated

Flange Type

N/A Non-Flanged Cup

Maximum Speed

N/A 3750 rpm

Operating Temperature Range

N/A -30 to 120 ºC

Outside Diameter

N/A 180 mm

Series

N/A 329

Standards Met

N/A DIN 720 DIN International Organization for Standardization (ISO) 355

Static Load Rating

N/A 370000 N

Weight

N/A 5.35 lb