COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
32005-X Tapered Roller Bearings
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 32005-X

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Steel

Bore Diameter

N/A 25 mm

Cage Material

N/A Steel

Closure Type

N/A Open

Cone Width

N/A 15 mm

Cup Width

N/A 11.5 mm

UPC Code

N/A 4012801035965

Outside Diameter

N/A 47 mm

Overall Width

N/A 15 mm