COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
32212-A Tapered Roller Bearings
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 32212-A

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Steel

Bore Diameter

N/A 60 mm

Cage Material

N/A Steel

Closure Type

N/A Open

Cone Width

N/A 28 mm

Cup Width

N/A 24 mm

UPC Code

N/A 4012801047180

Outside Diameter

N/A 110 mm

Overall Width

N/A 29.75 mm