COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
32924 Tapered Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 32924

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Steel

Bore Diameter

N/A 120 mm

Cage Material

N/A Steel

Closure Type

N/A Open

Cone Width

N/A 29 mm

Cup Width

N/A 23 mm

UPC Code

N/A 4012801049283

Outside Diameter

N/A 165 mm

Overall Width

N/A 29 mm