Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TRB0806BU-20 |
Color |
N/A Blue |
Fluid Type |
N/A Air Water |
Shore D Hardness |
N/A 53 duro |
Length |
N/A 20 m |
Material |
N/A Nylon |
Material Specification |
N/A PVC Outer Layer is Equivalent to UL-94, Standard V-0 |
Minimum Bend Radius |
N/A 28 mm |
Operating Pressure at Room Temperature |
N/A 145 psi |
Physical Resistance |
N/A Abrasion Chemical Fire Impact Thermal |
Tube Inside Diameter |
N/A 0.236 in6 mm |
Inside Tube Material |
N/A Nylon 11 |
Outside Tube Material |
N/A Polyvinyl Chloride (PVC) |
Tube Outside Diameter |
N/A 0.313 in8 mm |
Typical Applications |
N/A Flame Resistance General Purpose Air/Water |
Weight |
N/A 3.01 lb |