COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VTRY-9.5 V-Grooved Yoke Roller
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A VTRY-9.50

Series

N/A VTRY

Bearing Element

N/A Tapered Rollers

Bore Diameter

N/A 3.2500 in

Closure Type

N/A Double Sealed

Lubrication Hole Location

N/A None

Operating Temperature Range

N/A -30 to 225 ºF

Point Diameter

N/A 8.0000 in

Radial Dynamic Load Capacity

N/A 83700 lb

Radial Static Load Capacity

N/A 159800 lb

Roller Diameter

N/A 9.5000 in

Roller Material

N/A Chrome Steel

Roller Width

N/A 4.2500 in