COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VTRY-4.50-SS V-Groove Track Roller
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A VTRY-4.50-SS

Series

N/A VTRY-SS

Axial Dynamic Load Capacity

N/A 5790 lbf

Axial Static Load Capacity

N/A 12000 lbf

Bearing Element

N/A Tapered Rollers

Bore Diameter

N/A 1.0000 in

Closure Type

N/A Sealed

Groove Diameter

N/A 3.0000 in

Lubrication Type

N/A Sealed for Life

UPC Code

N/A 00841946109040

Operating Temperature Range

N/A 250 ºF

Overall Width

N/A 1.8130 in

Point Diameter

N/A 3.0000 in

Radial Dynamic Load Capacity

N/A 14300 lbf

Radial Static Load Capacity

N/A 20000 lbf

Roller Diameter

N/A 4.5000 in

Roller Material

N/A Stainless Steel

Roller Width

N/A 1.7500 in

Seal Type

N/A Rubber Dual Lip

V-Groove Angle

N/A 90 º

Weight

N/A 5.1200 lb

Width to Groove Center

N/A 0.9100 in

Features & Benefits

Features & Benefits

N/A
  • V-Grooved Track Rollers provide dual direction location and are used with "V" tracks which reduce buildup on the rolling surface
  • Like most locational units, V-Grooved rollers are used in tandem with plain rollers to prevent overload from misalignment