COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VTRY-3.75A-SS
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A VTRY-3.75A-SS

Series

N/A VTRY-SS

Axial Dynamic Load Capacity

N/A 1936 lbf

Axial Static Load Capacity

N/A 849 lbf

Bearing Element

N/A Balls

Bore Diameter

N/A 0.7500 in

Closure Type

N/A Sealed

Groove Diameter

N/A 2.2500 in

Lubrication Type

N/A Sealed for Life

UPC Code

N/A 00841946133007

Operating Temperature Range

N/A 250 ºF

Overall Width

N/A 1.5630 in

Point Diameter

N/A 2.2500 in

Radial Dynamic Load Capacity

N/A 3828 lbf

Radial Static Load Capacity

N/A 3398 lbf

Roller Diameter

N/A 3.7500 in

Roller Material

N/A Stainless Steel

Roller Width

N/A 1.5000 in

Seal Type

N/A Fluorocarbon Lip

V-Groove Angle

N/A 90 º

Weight

N/A 3.05 lb

Width to Groove Center

N/A 0.7800 in

Features & Benefits

Features & Benefits

N/A
  • V-Grooved Track Rollers provide dual direction location and are used with "V" tracks which reduce buildup on the rolling surface
  • Like most locational units, V-Grooved rollers are used in tandem with plain rollers to prevent overload from misalignment