Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A JA-SS |
Bushing Bore Range |
N/A 0.5000 to 1.2500 in |
Bushing Size |
N/A JA |
Finish |
N/A Precision Machined |
Flange Thickness |
N/A 0.3750 in |
Flange Type |
N/A Flanged |
UPC Code |
N/A 841946114648 |
Material |
N/A 300 Series Stainless Steel |
Mounting Type |
N/A Conventional |
Number of Bolt Holes |
N/A 3 |
Outside Diameter |
N/A 2.3125 in |
Overall Length |
N/A 0.5625 in |
Pilot Diameter |
N/A 2.1250 in |
Screw Thread Size |
N/A 10-24 |
Weight |
N/A 0.647 lb |