COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Bushing Bore Range

Flange Thickness

Outside Diameter

N/A PCI Procal Inc. 1.4375 to 3.5000 Inch (in) Bushing Bore Size and 3 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub N/A E-SS N/A 1.4375 to 3.5000 in N/A 0.5000 in N/A 6.25 in
N/A PCI Procal Inc. 1.9375 to 4.0000 Inch (in) Bushing Bore Size and 3 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub N/A F-SS N/A 1.9375 to 4.0000 in N/A 0.5625 in N/A 7.00 in
N/A PCI Procal Inc. 0.5000 to 1.2500 Inch (in) Bushing Bore Size and 3 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub N/A JA-SS N/A 0.5000 to 1.2500 in N/A 0.3750 in N/A 2.3125 in
N/A PCI Procal Inc. 2.9375 to 4.5000 Inch (in) Bushing Bore Size and 3 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub N/A JS-SS N/A 2.9375 to 4.5000 in N/A 0.6250 in N/A 8.2500 in
N/A PCI Procal Inc. 2.9375 to 5.5000 Inch (in) Bushing Bore Size and 4 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub N/A MS-SS N/A 2.9375 to 5.5000 in N/A 0.7500 in N/A 9.5000 in
N/A PCI Procal Inc. 0.7500 to 2.0000 Inch (in) Bushing Bore Size and 3 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub N/A SDS-SS N/A 0.7500 to 2.0000 in N/A 0.4375 in N/A 3.6250 in
N/A PCI Procal Inc. 1.0000 to 2.9375 Inch (in) Bushing Bore Size and 3 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub N/A SF-SS N/A 1.0000 to 2.9375 in N/A 0.4375 in N/A 5.0000 in
N/A PCI Procal Inc. 0.6250 to 1.6875 Inch (in) Bushing Bore Size and 3 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub N/A SH-SS N/A 0.6250 to 1.6875 in N/A 0.5000 in N/A 3.1250 in
N/A PCI Procal Inc. 1.0000 to 2.6250 Inch (in) Bushing Bore Size and 3 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub N/A SK-SS N/A 1.0000 to 2.6250 in N/A 0.4375 in N/A 4.25 in
N/A PCI Procal Inc. 0.6250 to 1.5000 Inch (in) Bushing Bore Size and 4 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub N/A XTH15-SS N/A 0.6250 to 1.5000 in N/A 0.1875 in N/A 3.25 in
N/A PCI Procal Inc. 0.7500 to 2.0000 Inch (in) Bushing Bore Size and 4 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub N/A XTH20-SS N/A 0.7500 to 2.0000 in N/A 0.2500 in N/A 4.1250 in
N/A PCI Procal Inc. 1.4375 to 3.0000 Inch (in) Bushing Bore Size and 4 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub N/A XTH30-SS N/A 1.4375 to 3.0000 in N/A 0.3750 in N/A 6.00 in
N/A PCI Procal Inc. 1.9375 to 3.5000 Inch (in) Bushing Bore Size and 4 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub N/A XTH35-SS N/A 1.9375 to 3.5000 in N/A 0.4375 in N/A 6.6250 in
N/A PCI Procal Inc. 2.4375 to 4.0000 Inch (in) Bushing Bore Size and 4 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub N/A XTH40-SS N/A 2.4375 to 4.0000 in N/A 0.5000 in N/A 7.6250 in
N/A PCI Procal Inc. 2.4375 to 4.5000 Inch (in) Bushing Bore Size and 4 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub N/A XTH45-SS N/A 2.4375 to 4.5000 in N/A 0.6250 in N/A 8.3750 in
N/A PCI Procal Inc. 2.9375 to 5.0000 Inch (in) Bushing Bore Size and 4 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub N/A XTH50-SS N/A 2.9375 to 5.0000 in N/A 0.7500 in N/A 10.0000 in
N/A PCI Procal Inc. 1.0000 to 2.5000 Inch (in) Bushing Bore Size and 3 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub N/A XTH25-SS N/A 1.0000 to 2.5000 in N/A 0.3125 in N/A 4.7500 in
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1