Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A XTH50-SS |
Bushing Bore Range |
N/A 2.9375 to 5.0000 in |
Bushing Size |
N/A XTB50 |
Finish |
N/A Precision Machined |
Flange Thickness |
N/A 0.7500 in |
Flange Type |
N/A Flanged |
UPC Code |
N/A 841946121868 |
Material |
N/A 300 Series Stainless Steel |
Mounting Type |
N/A Conventional |
Number of Bolt Holes |
N/A 4 |
Outside Diameter |
N/A 10.0000 in |
Overall Length |
N/A 2.5000 in |
Pilot Diameter |
N/A 9.5625 in |
Screw Thread Size |
N/A 3/4 in |
Weight |
N/A 56.745 lb |