COMPANY HEADER
Print Back
Nook American Corps of Mechanical Engineering (ACME) Bronze Nuts
Unit of Measure
Items Nook American Corps of Mechanical Engineering (ACME) Bronze Nuts
00968798
Nook 0.064 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut
Nook American Corps of Mechanical Engineering (ACME) Bronze Nuts
00968839
Nook 0.129 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut
Nook American Corps of Mechanical Engineering (ACME) Bronze Nuts
00968855
Nook 0.099 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut
Nook American Corps of Mechanical Engineering (ACME) Bronze Nuts
00968892
Nook 0.080 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut
Nook American Corps of Mechanical Engineering (ACME) Bronze Nuts
00968913
Nook 0.073 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut
Description N/A 20070 ACME Nut 3/4-10 RH N/A 20072 ACME Nut 3/4-2 RH N/A 20073 ACME Nut 3/4-3 RH N/A 20075 ACME Nut 3/4-5 RH N/A 20076 ACME Nut 3/4-6 RH
Supplier Name N/A Nook
Manufacturer Part Number N/A 20070 N/A 20072 N/A 20073 N/A 20075 N/A 20076
Dynamic Torque N/A 2812 in·lb
Efficiency Rating N/A 25 % N/A 62 % N/A 54 % N/A 40 % N/A 36 %
Material N/A Bronze
Nominal Screw Diameter N/A 0.7500 in
Static Torque Capacity N/A 9000 in·lb
Thread Direction N/A Right Hand
Threads Per Inch N/A 10 N/A 2 N/A 3 N/A 5 N/A 6
Torque N/A 0.064 in·lb N/A 0.129 in·lb N/A 0.099 in·lb N/A 0.080 in·lb N/A 0.073 in·lb
Weight N/A 0.220 lb N/A 0.230 lb N/A 0.230 lb N/A 0.24 lb N/A 0.230 lb
Features & Benefits N/A Special high tensile bronze is selected for our smooth running, anti-wedging bronze nuts.