COMPANY HEADER
Print Back
Nook Flanged Double Bearing Supports
Unit of Measure
Items Nook Flanged Double Bearing Supports
02858097
Nook 30 Millimeter (mm) Nominal Screw Diameter Flanged Double Bearing Support
Nook Flanged Double Bearing Supports
04258979
Nook 20 Millimeter (mm) Nominal Screw Diameter Flanged Double Bearing Support
Nook Flanged Double Bearing Supports
05767639
Nook 25 Millimeter (mm) Nominal Screw Diameter Flanged Double Bearing Support
Nook Flanged Double Bearing Supports
05947132
Nook 15 Millimeter (mm) Nominal Screw Diameter Flanged Double Bearing Support
Nook Flanged Double Bearing Supports
06111214
Nook 12 Millimeter (mm) Nominal Screw Diameter Flanged Double Bearing Support
Description N/A EZF-2030 Support Item N/A EZF-2020 Bearing Support N/A EZF-3025 Double BRG FLG Mount N/A EZF-3015 EZZE Mount N/A EZF-3012 EZZE Mount Flange-Mount Double
Supplier Name N/A Nook
Manufacturer Part Number N/A EZF-2030 N/A EZF-2020 N/A EZF-3025 N/A EZF-3015 N/A EZF-3012
Nominal Screw Diameter N/A 30 mm N/A 20 mm N/A 25 mm N/A 15 mm N/A 12 mm
Features & Benefits N/A
  • Flanged Double Bearing Mounts use a double angular contact bearing, which supports the linear screw axially and radially.
  • Flanged Double Bearing Mounts are ideal for most mounting applications and when used with a Single Bearing Mount allow the linear screw to flex naturally maximizing the life of the travel nut and screw.
  • Flanged Bearing Mounts are mounted using the back face and come with a machined piloted surface for ease of mounting and alignment.
  • The Flanged Double Bearing Mounts are mounted either to the Type 3K - Keyed Shaft Extension, 3L - Shaft Extension without Key, or 3N - No Shaft Extension end machining.