| Items |
02094589 Nook 17 Millimeter (mm) Nominal Screw Diameter Flanged Single Bearing Support |
02094590 Nook 20 Millimeter (mm) Nominal Screw Diameter Flanged Single Bearing Support |
02094591 Nook 25 Millimeter (mm) Nominal Screw Diameter Flanged Single Bearing Support |
02094592 Nook 30 Millimeter (mm) Nominal Screw Diameter Flanged Single Bearing Support |
||||
| Description | N/A EZF-4017 Flange MNT 1-BRG Support | N/A EZF-4020 Flange MNT 1-BRG Support | N/A EZF-4025 Flange MNT 1-BRG Support | N/A EZF-4030 Flange MNT 1-BRG Support | ||||
| Supplier Name | N/A Nook | |||||||
| Manufacturer Part Number | N/A EZF-4017 | N/A EZF-4020 | N/A EZF-4025 | N/A EZF-4030 | ||||
| Nominal Screw Diameter | N/A 17 mm | N/A 20 mm | N/A 25 mm | N/A 30 mm | ||||
| Features & Benefits |
N/A
|
|||||||
|
|
||||||||