COMPANY HEADER
Print Back
SMC® Air Gun Accessories
Unit of Measure
Items SMC® Air Gun Accessories
04524846
SMC® Nozzle
SMC® Air Gun Accessories
03958518
SMC® Nozzle
SMC® Low Noise Nozzle (04393550)
04393550
SMC® Low Noise Nozzle
SMC® Extension Nozzle (04565941)
04565941
SMC® Extension Nozzle
SMC® Nozzle (04354026)
04354026
SMC® Nozzle
Description N/A KN-R02-200 Blow Nozzle N/A KN-R02-250 N/A KNS-R01-090-8 N/A KNL3-06-200 N/A KNH R02-150 Nozzle
Supplier Name N/A SMC®
Manufacturer Part Number N/A KN-R02-200 N/A KN-R02-250 N/A KNS-R01-090-8 N/A KNL3-06-200 N/A KNH-R02-150
For Use With N/A Bowl Gun
Material N/A Brass N/A Brass N/A N/A Copper N/A Brass
Size N/A 2 mm N/A 2.5 mm N/A M0.9 x 8 N/A 2 mm N/A 1.5 mm
Weight N/A 0.05 lb N/A 0.05 lb N/A 0.03 lb N/A 0.130 lb N/A 0.11 lb