COMPANY HEADER
Print Back
SMC® Air Blow Guns
Unit of Measure
Items SMC® Air Blow Guns
03719629
SMC® 0.54 Pound (lb) Weight Air Blow Gun
SMC® 0.44 Pound (lb) Weight Air Blow Gun (04556324)
04556324
SMC® 0.44 Pound (lb) Weight Air Blow Gun
SMC® 0.61 Pound (lb) Weight Air Blow Gun (04030769)
04030769
SMC® 0.61 Pound (lb) Weight Air Blow Gun
SMC® Air Blow Gun (04513844)
04513844
SMC® Air Blow Gun
SMC® Air Blow Gun (07059349)
07059349
SMC® Air Blow Gun
Description N/A VMG11BU-N02-13 Blow Gun N/A VMG11W-N02-01 N/A VMG11BU-02-13 N/A VMG11BU-N02-01 Air Gun N/A VMG11BU-02-01 Blow Gun
Supplier Name N/A SMC®
Manufacturer Part Number N/A VMG11BU-N02-13 N/A VMG11W-N02-01 N/A VMG11BU-02-13 N/A VMG11BU-N02-01 N/A VMG11BU-02-01
Air Pressure N/A 145 psi N/A 145 psi N/A 145 psi N/A 145 psi N/A
Body Material N/A Polybutylene Terephthalate (PBT) N/A Polybutylene Terephthalate (PBT) N/A Polybutylene Terephthalate (PBT) N/A Polybutylene Terephthalate (PBT) N/A
Handle Style N/A Pistol Grip N/A Pistol Grip N/A Pistol Grip N/A Pistol Grip N/A
Input Port Type N/A National Pipe Thread (NPT) N/A National Pipe Thread (NPT) N/A British Standard Pipe Taper (BSPT) N/A National Pipe Thread (NPT) N/A
Inlet Size N/A
Nozzle Type N/A High Efficiency N/A Male Thread N/A High Efficiency N/A Male Thread N/A
Standards Met N/A Restriction of Hazardous Substances (RoHS) N/A Restriction of Hazardous Substances (RoHS) N/A Restriction of Hazardous Substances (RoHS) N/A Restriction of Hazardous Substances (RoHS) N/A
Weight N/A 0.54 lb N/A 0.44 lb N/A 0.61 lb N/A N/A