| Items |
00059916 NTN 72B Series 110 Millimeter (mm) Bore Diameter Angular Contact Bearing |
00059257 NTN 72B Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing |
00061049 NTN 73B Series 130 Millimeter (mm) Bore Diameter Angular Contact Bearing |
03735661 NTN 70 Series 100 Millimeter (mm) Bore Diameter Angular Contact Bearing |
00060354 NTN 73B Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing |
|||||
| Description | N/A 7222BG Bearing | N/A 7207B Bearing | N/A 7326BG Bearing | N/A 7020 | N/A 7308BL1G Bearing | |||||
| Supplier Name | N/A NTN Bearing Company | |||||||||
| Manufacturer Part Number | N/A 7222BG | N/A 7207B | N/A 7326BG | N/A 7020 | N/A 7308BL1G | |||||
| Series | N/A 72B | N/A 72B | N/A 73B | N/A 70 | N/A 73B | |||||
| Bearing Material | N/A High Carbon Chrome Steel | |||||||||
| Bore Diameter | N/A 110 mm | N/A 35 mm | N/A 130 mm | N/A 100 mm | N/A 40 mm | |||||
| Bore Type | N/A Round | |||||||||
| Cage Material | N/A Steel | N/A Steel | N/A Brass | N/A Brass | N/A Brass | |||||
| Closure Type | N/A Open | |||||||||
| Contact Angle | N/A 40 º | N/A 40 º | N/A 40 º | N/A 30 º | N/A 40 º | |||||
| Duplex Type | N/A | |||||||||
| Fillet Radius | N/A 2.1 mm | N/A 1.1 mm | N/A 4 mm | N/A 1.5 mm | N/A 1.5 mm | |||||
| Finish/Coating | N/A Uncoated | |||||||||
| Internal Clearance | N/A C0 | |||||||||
| UPC Code | N/A | |||||||||
| Maximum Speed | N/A 4000 rpm | N/A 12000 rpm | N/A 3100 rpm | N/A 5800 rpm | N/A 9900 rpm | |||||
| Operating Temperature Range | N/A -40 to 120 ºC | |||||||||
| Outside Ring Width | N/A 38 mm | N/A 17 mm | N/A 58 mm | N/A 24 mm | N/A 23 mm | |||||
| Outside Diameter | N/A 200 mm | N/A 72 mm | N/A 280 mm | N/A 150 mm | N/A 90 mm | |||||
| Overall Width | N/A 38 mm | N/A 17 mm | N/A 58 mm | N/A 24 mm | N/A 23 mm | |||||
| Precision Rating | N/A International Organization for Standardization (ISO) Class 0 | |||||||||
| Radial Dynamic Load Capacity | N/A 154000 N | N/A 27100 N | N/A 250000 N | N/A 68500 N | N/A 45000 N | |||||
| Radial Static Load Capacity | N/A 144000 N | N/A 18400 N | N/A 268000 N | N/A 70500 N | N/A 30500 N | |||||
| Number of Rows | N/A Single-Row | |||||||||
| Fill Slot | N/A Non-Fill Slot | |||||||||
| Snap Ring Included | N/A Without Snap Ring | |||||||||
| Weight | N/A 10.05 lb | N/A 0.64 lb | N/A 39.02 lb | N/A 3.15 lb | N/A 1.59 lb | |||||
|
|
||||||||||