COMPANY HEADER
Print Back
NTN Ball Insert Bearings
Unit of Measure
Items NTN Ball Insert Bearings
01981761
NTN SNPS Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing
NTN WPS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing (01981851)
01981851
NTN WPS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing
NTN Ball Insert Bearings
02166120
NTN AS2 Series 52 Millimeter (mm) Outside Diameter Ball Insert Bearing
NTN UELS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing (02283216)
02283216
NTN UELS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing
NTN UCX Series 100 Millimeter (mm) Outside Diameter Ball Insert Bearing (02283084)
02283084
NTN UCX Series 100 Millimeter (mm) Outside Diameter Ball Insert Bearing
Description N/A SNPS115RR2 N/A WPS103GRC Bearing N/A AS205D1 Bearing N/A UELS206-103D1NR N/A UCX10D1 Bearing
Supplier Name N/A NTN Bearing Company
Manufacturer Part Number N/A SNPS115RR2 N/A WPS103GRC N/A AS205D1 N/A UELS206-103D1NR N/A UCX10D1
Series N/A SNPS N/A WPS N/A AS2 N/A UELS N/A UCX
Bearing Material N/A Through Hardened Steel
Bore Diameter N/A 2.0000 in N/A 1.1875 in N/A 25 mm N/A 1.1875 in N/A 50 mm
Bore Type N/A Round
Cage Material N/A
Closure Type N/A
Duty Type N/A Standard Duty N/A Standard Duty N/A Standard Duty N/A Standard Duty N/A Intermediate Duty
Fillet Radius N/A 0.0787 in N/A 0.0591 in N/A 1 mm N/A 0.0394 in N/A 1.5 mm
Finish/Coating N/A Uncoated
Inside Ring Width N/A 1.6929 in N/A 1.4370 in N/A 27 mm N/A 1.4370 in N/A 55.6 mm
Internal Clearance N/A
Locking Device N/A Set Screw Collar N/A Eccentric Collar N/A Set Screw Collar N/A Eccentric Collar N/A Set Screw Collar
Locking Device Part Number N/A
UPC Code N/A
Maximum Speed N/A 3100 rpm N/A N/A 5900 rpm N/A N/A
Mounting Type N/A
Operating Temperature Range N/A -40 to 250 ºF N/A -40 to 250 ºF N/A -40 to 120 ºC N/A -40 to 250 ºF N/A -40 to 120 ºC
Outside Ring Width N/A 0.8661 in N/A 0.7087 in N/A 15 mm N/A 0.7480 in N/A 27 mm
Outside Diameter N/A 3.5433 in N/A 2.4409 in N/A 52 mm N/A 2.4409 in N/A 100 mm
Overall Width N/A 1.6929 in N/A 1.9055 in N/A 27 mm N/A 1.9055 in N/A 55.60 mm
Precision Rating N/A
Radial Dynamic Load Capacity N/A 7850 lbf N/A 4400 lbf N/A 14000 N N/A 4400 lbf N/A 43500 N
Radial Static Load Capacity N/A 5200 lbf N/A 2540 lbf N/A 7850 N N/A 2540 lbf N/A 29200 N
Seal Type N/A Contact Seal
Weight N/A N/A N/A 0.35 lb N/A 0.99 lb N/A 2.76 lb