COMPANY HEADER
Print Back
NTN Closed Bearing End Caps
Unit of Measure
Items NTN Closed Bearing End Caps
04544669
NTN 8.20 Pound (lb) Weight Closed Bearing End Cap
NTN Closed Bearing End Caps
04544667
NTN 6.15 Pound (lb) Weight Closed Bearing End Cap
NTN Closed Bearing End Caps
03527542
NTN 7.12 Pound (lb) Weight Closed Bearing End Cap
NTN Closed Bearing End Caps
04544668
NTN 6.84 Pound (lb) Weight Closed Bearing End Cap
NTN Closed Bearing End Caps
07144664
NTN 20 Millimeter (mm) Compatible Bore Diameter Closed Bearing End Cap
Description N/A CM-UCP210D1 Ball Bearing Pillow Block N/A CM-UCP208D1 Ball Bearing Pillow Block N/A CM-UCP307D1 Pillow Block N/A CM-UCP209D1 Ball Bearing Pillow Block N/A CF20 3/4" Closed End Caps
Supplier Name N/A NTN Bearing Company
Manufacturer Part Number N/A CM-UCP210D1 N/A CM-UCP208D1 N/A CM-UCP307D1 N/A CM-UCP209D1 N/A CF20
Compatible Bore Diameter N/A N/A N/A N/A N/A 20 mm
Compatible Housed Unit N/A P210D1 N/A P201D1 N/A P307D1 N/A P209D1 N/A
End Cap Type N/A Closed End Cap
UPC Code N/A N/A N/A N/A N/A 3413520477370
Material N/A Cast Iron N/A Cast Iron N/A Cast Iron N/A Cast Iron N/A Polybutylene Terephthalate (PBT) Thermoplastic
Weight N/A 8.20 lb N/A 6.15 lb N/A 7.12 lb N/A 6.84 lb N/A