COMPANY HEADER
Print Back
FAG (Schaeffler) KM Series 44 Millimeter (mm) Face Diameter Bearing Lock Nut (05685146)
Unit of Measure
Items FAG (Schaeffler) KM Series 193 Millimeter (mm) Face Diameter Bearing Lock Nut (00593743)
00593743
FAG (Schaeffler) KM Series 193 Millimeter (mm) Face Diameter Bearing Lock Nut
FAG (Schaeffler) KM Series 182 Millimeter (mm) Face Diameter Bearing Lock Nut (02514064)
02514064
FAG (Schaeffler) KM Series 182 Millimeter (mm) Face Diameter Bearing Lock Nut
FAG (Schaeffler) KM Series 61 Millimeter (mm) Face Diameter Bearing Lock Nut (02296634)
02296634
FAG (Schaeffler) KM Series 61 Millimeter (mm) Face Diameter Bearing Lock Nut
FAG (Schaeffler) KM Series 160 Millimeter (mm) Face Diameter Bearing Lock Nut (00595186)
00595186
FAG (Schaeffler) KM Series 160 Millimeter (mm) Face Diameter Bearing Lock Nut
FAG (Schaeffler) KM Series 226 Millimeter (mm) Face Diameter Bearing Lock Nut (02296652)
02296652
FAG (Schaeffler) KM Series 226 Millimeter (mm) Face Diameter Bearing Lock Nut
Description N/A KM34 Locknut N/A KM31 Locknut N/A KM10 Locknut N/A KM28 Grooved & Tapped Locknut Special N/A KM40
Supplier Name N/A FAG (Schaeffler)
Manufacturer Part Number N/A KM34 N/A KM31 N/A KM10 N/A KM28 N/A KM40
Axial Load Rating N/A
Face Diameter N/A 193 mm N/A 182 mm N/A 61 mm N/A 160 mm N/A 226 mm
Locknut Type N/A For Lock Washer
Lock Washer or Locking Device Part Number N/A MB34 N/A MB38 N/A MB10 N/A MB28 N/A MB40
UPC Code N/A
Material N/A Steel
Outside Diameter N/A 220 mm N/A 200 mm N/A 70 mm N/A 180 mm N/A 250 mm
Overall Nut Width N/A 26 mm N/A 25 mm N/A 12 mm N/A 22 mm N/A 29 mm
Series N/A KM
Slot Depth N/A 7 mm N/A 7 mm N/A 2.5 mm N/A 6 mm N/A 8 mm
Slot Width N/A 16 mm N/A 16 mm N/A 6 mm N/A 14 mm N/A 18 mm
Thread Size N/A M170 x 3 N/A M155 x 3 N/A M50 x 1.5 N/A M140 x 2 N/A M200 x 3
Weight N/A 6.1600 lb N/A 5.01 lb N/A 0.32 lb N/A 3.43 lb N/A 8.1 lb