COMPANY HEADER
Print Back
INA (Schaeffler) ZMA Series Bearing Lock Nuts
Unit of Measure
Items INA (Schaeffler) ZMA Series 64 Millimeter (mm) Face Diameter Bearing Lock Nut (02861379)
02861379
INA (Schaeffler) ZMA Series 64 Millimeter (mm) Face Diameter Bearing Lock Nut
INA (Schaeffler) ZMA Series Bearing Lock Nuts
02626592
INA (Schaeffler) ZMA Series 56 Millimeter (mm) Face Diameter Bearing Lock Nut
INA (Schaeffler) ZMA Series 52 Millimeter (mm) Face Diameter Bearing Lock Nut (02857735)
02857735
INA (Schaeffler) ZMA Series 52 Millimeter (mm) Face Diameter Bearing Lock Nut
INA (Schaeffler) ZMA Series 47 Millimeter (mm) Face Diameter Bearing Lock Nut (03076415)
03076415
INA (Schaeffler) ZMA Series 47 Millimeter (mm) Face Diameter Bearing Lock Nut
INA (Schaeffler) ZMA Series 40 Millimeter (mm) Face Diameter Bearing Lock Nut (04703827)
04703827
INA (Schaeffler) ZMA Series 40 Millimeter (mm) Face Diameter Bearing Lock Nut
Description N/A ZMA35/70 Precision Lock Nut N/A ZMA40/62 Precision Lock Nut N/A ZMA25/58 Precision Lock Nut N/A ZMA30/52 Precision Lock Nut N/A ZMA25/45 INA
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A ZMA35/70 N/A ZMA40/62 N/A ZMA25/58 N/A ZMA30/52 N/A ZMA25/45
Face Diameter N/A 64 mm N/A 56 mm N/A 52 mm N/A 47 mm N/A 40 mm
Locknut Type N/A Precision
Outside Diameter N/A 70 mm N/A 62 mm N/A 58 mm N/A 52 mm N/A 45 mm
Overall Nut Width N/A 30 mm N/A 22 mm N/A 28 mm N/A 22 mm N/A 20 mm
Series N/A ZMA
Slot Depth N/A 2.5 mm N/A 2.5 mm N/A 2.5 mm N/A 2 mm N/A 2 mm
Slot Width N/A 6 mm N/A 6 mm N/A 6 mm N/A 5 mm N/A 5 mm
Thread Size N/A M35 x 1.5 N/A M40 x 1.5 N/A M25 x 1.5 N/A M30 x 1.5 N/A M25 x 1.5
Weight N/A 1.61 lb N/A 0.71 lb N/A 1.14 lb N/A 0.58 lb N/A