COMPANY HEADER
Print Back
Tsubaki (UST) 32 Teeth Bushing Bore Roller Chain Sprocket (00174152)
Unit of Measure
Items Tsubaki (UST) 32 Teeth Bushing Bore Roller Chain Sprocket (00174152)
00174152
Tsubaki (UST) 32 Teeth Bushing Bore Roller Chain Sprocket
Tsubaki (UST) 35 Teeth Bushing Bore Roller Chain Sprocket (00174158)
00174158
Tsubaki (UST) 35 Teeth Bushing Bore Roller Chain Sprocket
Tsubaki (UST) 36 Teeth Bushing Bore Roller Chain Sprocket (00174164)
00174164
Tsubaki (UST) 36 Teeth Bushing Bore Roller Chain Sprocket
Tsubaki (UST) 40 Teeth Bushing Bore Roller Chain Sprocket (00174170)
00174170
Tsubaki (UST) 40 Teeth Bushing Bore Roller Chain Sprocket
Tsubaki (UST) 45 Teeth Bushing Bore Roller Chain Sprocket (00174176)
00174176
Tsubaki (UST) 45 Teeth Bushing Bore Roller Chain Sprocket
Description N/A 100BTL32 3020 Sprocket N/A 100BTL35 3020 Sprocket N/A 100BTL36 3020 Sprocket N/A 100BTL40 3020 Sprocket N/A 100BTL45 3020 Sprocket
Supplier Name N/A Tsubaki (UST)
Manufacturer Part Number N/A 100BTL32 N/A 100BTL35 N/A 100BTL36 N/A 100BTL40 N/A 100BTL45
Bushing Bore Range N/A
Maximum Bushing Bore Range N/A
Bushing Size N/A 3020
Bushing Type N/A Taper Locking
Chain Number N/A 100
Chain Pitch Size N/A 1-1/4 in
Hub Diameter N/A
Hub Projection N/A
Length Through Bore N/A
Material N/A
Number of Hubs N/A
Number of Strands Across N/A 1
Number of Teeth N/A 32 N/A 35 N/A 36 N/A 40 N/A 45
Outside Diameter N/A
Overall Width N/A
Pitch Diameter N/A
Pitch Type N/A
Tooth Width N/A
Weight N/A 23 lb N/A 28 lb N/A 31.00 lb N/A 37 lb N/A 46 lb
Width Across Tooth Sets N/A