COMPANY HEADER
Print Back
Tsubaki (UST) 18 Teeth Bushing Bore Roller Chain Sprocket (00175936)
Unit of Measure
Items Tsubaki (UST) 18 Teeth Bushing Bore Roller Chain Sprocket (00175936)
00176304
Tsubaki (UST) 42 Teeth Quick-Detach (QD) Bushed Sprocket
Tsubaki (UST) 18 Teeth Bushing Bore Roller Chain Sprocket (00175936)
00176542
Tsubaki (UST) 70 Teeth Quick-Detach (QD) Bushed Sprocket
Tsubaki (UST) 18 Teeth Bushing Bore Roller Chain Sprocket (00175936)
00176547
Tsubaki (UST) 80 Teeth Quick-Detach (QD) Bushed Sprocket
Tsubaki (UST) 18 Teeth Bushing Bore Roller Chain Sprocket (00175936)
00176561
Tsubaki (UST) 13 Teeth Quick-Detach (QD) Bushed Sprocket
Tsubaki (UST) 18 Teeth Bushing Bore Roller Chain Sprocket (00175936)
00176717
Tsubaki (UST) 35 Teeth Quick-Detach (QD) Bushed Sprocket
Description N/A 120F42 Sprocket N/A 140M70 Sprocket N/A 140M80 Sprocket N/A 160E13 Sprocket N/A 160J35 Sprocket
Supplier Name N/A Tsubaki (UST)
Manufacturer Part Number N/A 120F42 N/A 140M70 N/A 140M80 N/A 160E13 N/A 160J35
Bushing Bore Range N/A 1.0000 to 3.9375 in N/A 1.9375 to 5.5000 in N/A 1.9375 to 5.5000 in N/A 0.8750 to 3.5000 in N/A 1.4375 to 4.5000 in
Bushing Size N/A F N/A M N/A M N/A E N/A J
Bushing Type N/A QD Bushing
Chain Number N/A 120 N/A 140 N/A 140 N/A 160 N/A 160
Chain Pitch Size N/A 1-1/2 in N/A 1-3/4 in N/A 1-3/4 in N/A 2 in N/A 2 in
Hardened Teeth N/A No
Length Through Bore N/A 2.5000 in N/A 5.1875 in N/A 5.1875 in N/A 1.6250 in N/A 3-3/16 in
UPC Code N/A 097039380678 N/A 097039380982 N/A 097039380999 N/A 097039381019 N/A 097039381194
Material N/A Steel
Number of Strands Across N/A 1
Number of Teeth N/A 42 N/A 70 N/A 80 N/A 13 N/A 35
Pitch Diameter N/A 20.0730 in N/A 39.0060 in N/A 44.5740 in N/A 8.3580 in N/A 22.3120 in
Pitch Type N/A Single
Tooth Width N/A 0.9240 in N/A 0.9240 in N/A 0.9240 in N/A 1.156 in N/A 1.156 in
Weight N/A 80.00 lb N/A 197.00 lb N/A 432.00 lb N/A 15 lb N/A 119.00 lb