COMPANY HEADER
Print Back
Tsubaki (UST) 36 Teeth Bushing Bore Roller Chain Sprocket (00172995)
Unit of Measure
Items Tsubaki (UST) 36 Teeth Bushing Bore Roller Chain Sprocket (00172995)
00174308
Tsubaki (UST) 60 Teeth TL Bushed Sprocket
Tsubaki (UST) 36 Teeth Bushing Bore Roller Chain Sprocket (00172995)
00174443
Tsubaki (UST) 60 Teeth TL Bushed Sprocket
Tsubaki (UST) 36 Teeth Bushing Bore Roller Chain Sprocket (00172995)
00174449
Tsubaki (UST) 70 Teeth TL Bushed Sprocket
Tsubaki (UST) 36 Teeth Bushing Bore Roller Chain Sprocket (00172995)
00180809
Tsubaki (UST) 19 Teeth TL Bushed Sprocket
Tsubaki (UST) 36 Teeth Bushing Bore Roller Chain Sprocket (00172995)
00180819
Tsubaki (UST) 21 Teeth TL Bushed Sprocket
Description N/A 120CTL60 3535 Sprocket N/A 140CTL60 4040 Sprocket N/A 140CTL70 4040 Sprocket N/A 35BTL19 Sprocket 1008 Old TLB319 N/A 35BTL21 Sprocket
Supplier Name N/A Tsubaki (UST)
Manufacturer Part Number N/A 120CTL60 N/A 140CTL60 N/A 140CTL70 N/A 35BTL19 N/A 35BTL21
Bushing Bore Range N/A 1.1875 to 3.5000 in N/A 1.4375 to 4.0000 in N/A 1.4375 to 4.0000 in N/A 0.5000 to 1.0000 in N/A 0.5000 to 1.0000 in
Bushing Size N/A 3535 N/A 4040 N/A 4040 N/A 1008 N/A 1008
Bushing Type N/A Taper Lock Bushing
Chain Number N/A 120 N/A 140 N/A 140 N/A 35 N/A 35
Chain Pitch Size N/A 1-1/2 in N/A 1-3/4 in N/A 1-3/4 in N/A 3/8 in N/A 3/8 in
Hardened Teeth N/A No
Length Through Bore N/A 3-1/2 in N/A 4.0000 in N/A 4.0000 in N/A 0.8750 in N/A 0.8750 in
UPC Code N/A 097039373243 N/A 097039373403 N/A 097039373410 N/A 097039371348 N/A 097039371362
Material N/A Steel
Number of Strands Across N/A 1
Number of Teeth N/A 60 N/A 60 N/A 70 N/A 19 N/A 21
Pitch Diameter N/A 28.6610 in N/A 33.4370 in N/A 39.0060 in N/A 2.279 in N/A 2.5160 in
Pitch Type N/A Single
Tooth Width N/A 0.9240 in N/A 0.9240 in N/A 0.9240 in N/A 0.1680 in N/A 0.1680 in
Weight N/A 140.00 lb N/A 188.00 lb N/A 241.00 lb N/A 0.5 lb N/A 0.7 lb