COMPANY HEADER
Print Back
INA (Schaeffler) Flat Yoke Rollers
Unit of Measure
Items INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Flat Yoke Roller (00138382)
00138382
INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Flat Yoke Roller
INA (Schaeffler) 24 Millimeter (mm) Roller Diameter Flat Yoke Roller (02077400)
02077400
INA (Schaeffler) 24 Millimeter (mm) Roller Diameter Flat Yoke Roller
INA (Schaeffler) NATR Series 19 Millimeter (mm) Roller Diameter Flat Yoke Roller (00126166)
00126166
INA (Schaeffler) NATR Series 19 Millimeter (mm) Roller Diameter Flat Yoke Roller
INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Flat Yoke Roller (01503587)
01503587
INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Flat Yoke Roller
INA (Schaeffler) 110 Millimeter (mm) Roller Diameter Flat Yoke Roller (00138961)
00138961
INA (Schaeffler) 110 Millimeter (mm) Roller Diameter Flat Yoke Roller
Description N/A LR205-X-2RSR Yoke Type Track Roller N/A NATV8PP Yoke Type Track Roller N/A NATR6 Yoke Type Track Roller N/A LR206-X-2RS Yoke Type Track Roller N/A NUTR 50 110 Yoke Type Track Roller
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A LR205-X-2RSR N/A NATV8PP N/A NATR6 N/A LR206-X-2RS N/A NUTR 50 110
Bearing Element N/A Balls - One Row N/A Needle Rollers N/A Needle Rollers N/A Balls - One Row N/A Cylindrical Rollers
Bore Diameter N/A 25 mm N/A 8 mm N/A 6 mm N/A 30 mm N/A 50 mm
Closure Type N/A Sealed N/A Sealed N/A Gap Seals Both Sides N/A Sealed N/A Sealed
Finish/Coating N/A Uncoated
Lubrication Hole Location N/A Inner Ring
UPC Code N/A N/A N/A 4054364022365 N/A N/A
Maximum Speed N/A 9000 rpm N/A 5500 rpm N/A 20000 rpm N/A 7100 rpm N/A 1300 rpm
Operating Temperature Range N/A -20 to 120 ºC N/A -30 to 100 ºC N/A -30 to 140 ºC N/A -20 to 120 ºC N/A -30 to 140 ºC
Radial Dynamic Load Capacity N/A 2810 lbf N/A 1750 lbf N/A 790 lbf N/A 3735 lbf N/A 17100 lbf
Radial Static Load Capacity N/A 1600 lbf N/A 2550 lbf N/A 880 lbf N/A 2160 lbf N/A 27000 lbf
Roller Diameter N/A 62 mm N/A 24 mm N/A 19 mm N/A 72 mm N/A 110 mm
Roller Shape N/A Flat
Roller Width N/A 15 mm N/A 11 mm N/A 11 mm N/A 16 mm N/A 30 mm
Series N/A N/A N/A NATR N/A N/A
Weight N/A 0.61 lb N/A 0.11 lb N/A 0.07 lb N/A 0.87 lb N/A 4.46 lb