COMPANY HEADER
Print Back
PCI Procal Inc. CDCY Series 6.0000 Inch (in) Roller Diameter Crowned Yoke Roller (04400358)
Unit of Measure
Items PCI Procal Inc. CDCY Series 6.0000 Inch (in) Roller Diameter Crowned Yoke Roller (04400358)
04400361
PCI Procal Inc. CDCY Series 9.0000 Inch (in) Roller Diameter Crowned Yoke Roller
PCI Procal Inc. CDCY Series 6.0000 Inch (in) Roller Diameter Crowned Yoke Roller (04400358)
04400358
PCI Procal Inc. CDCY Series 6.0000 Inch (in) Roller Diameter Crowned Yoke Roller
PCI Procal Inc. YCCF Series 3.2500 Inch (in) Roller Diameter Crowned Yoke Roller (01470893)
01470893
PCI Procal Inc. YCCF Series 3.2500 Inch (in) Roller Diameter Crowned Yoke Roller
PCI Procal Inc. CDCY Series 6.0000 Inch (in) Roller Diameter Crowned Yoke Roller (04400358)
04400356
PCI Procal Inc. CDCY Series 4.0000 Inch (in) Roller Diameter Crowned Yoke Roller
PCI Procal Inc. YCCF Series 3.2500 Inch (in) Roller Diameter Crowned Yoke Roller (01470893)
01470883
PCI Procal Inc. YCCF Series 2.2500 Inch (in) Roller Diameter Crowned Yoke Roller
Description N/A CDCY-9.00 Crowned DCB Roller N/A CDCY-6.00 Crowned DCB Roller N/A YCCF-3.25 S Yoke Follower N/A CDCY-4.00 Crowned DCB Roller N/A YCCF 2.25 S Yoke Follower
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A CDCY-9.00 N/A CDCY-6.00 N/A YCCF-3.25-S N/A CDCY-4.00 N/A YCCF-2.25-S
Series N/A CDCY N/A CDCY N/A YCCF N/A CDCY N/A YCCF
Bearing Element N/A Cylindrical Rollers N/A Cylindrical Rollers N/A Needle Rollers N/A Cylindrical Rollers N/A Needle Rollers
Bore Diameter N/A 3.7550 in N/A 2.2500 in N/A 1.0000 in N/A 1.2500 in N/A 0.6250 in
Closure Type N/A Sealed
Lubrication Type N/A Sealed for Life N/A Sealed for Life N/A Regreasable N/A Sealed for Life N/A Regreasable
UPC Code N/A 00841946100344 N/A 00841946100313 N/A 00841946109378 N/A 00841946100290 N/A 00841946109323
Operating Temperature [Max] N/A 250 ºF
Number of Rows N/A Double N/A Double N/A N/A Double N/A
Operating Temperature Range N/A -30 to 225 ºF N/A -30 to 225 ºF N/A -30 to 250 ºF N/A -30 to 225 ºF N/A -30 to 250 ºF
Overall Width N/A 5.0000 in N/A 3.3750 in N/A 1.8130 in N/A 2.3130 in N/A 1.3130 in
Radial Dynamic Load Capacity N/A 210600 lbf N/A 102000 lbf N/A 17620 lbf N/A 47200 lbf N/A 8090 lbf
Radial Static Load Capacity N/A 337200 lbf N/A 155500 lbf N/A 49820 lbf N/A 67200 lbf N/A 21140 lbf
Roller Diameter N/A 9.0000 in N/A 6.0000 in N/A 3.2500 in N/A 4.0000 in N/A 2.2500 in
Roller Material N/A Carbon Steel
Roller Shape N/A Crowned
Roller Width N/A 4.7500 in N/A 3.25 in N/A 1.7500 in N/A 2.2500 in N/A 1.2500 in
Seal Type N/A Rubber Lip N/A Rubber Lip N/A Moly-Filled Nylon Lip N/A Rubber Lip N/A Moly-Filled Nylon Lip
Axial Dynamic Load Capacity N/A
Axial Static Load Capacity N/A
Weight N/A 59.700 lb N/A 19.380 lb N/A 3.38 lb N/A 6.11 lb N/A 1.17 lb
Features & Benefits N/A
  • Crowned DCB Rollers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load over the body and internal bearing elements
  • Crowned rollers are also used in rotary applications to minimize scrubbing or skidding
N/A
  • Crowned DCB Rollers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load over the body and internal bearing elements
  • Crowned rollers are also used in rotary applications to minimize scrubbing or skidding
N/A
  • Crowned Cam Followers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load over the body and internal bearing elements
  • Crowned rollers are also used in rotary applications to minimize scrubbing or skidding
N/A
  • Crowned DCB Rollers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load over the body and internal bearing elements
  • Crowned rollers are also used in rotary applications to minimize scrubbing or skidding
N/A
  • Crowned Cam Followers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load over the body and internal bearing elements
  • Crowned rollers are also used in rotary applications to minimize scrubbing or skidding