COMPANY HEADER
Print Back
PCI Procal Inc. YCF Series 2.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller (01470851)
Unit of Measure
Items PCI Procal Inc. YCF Series 2.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller (01470851)
01470851
PCI Procal Inc. YCF Series 2.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller
PCI Procal Inc. YCF Series 2.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller (01470851)
01470852
PCI Procal Inc. YCF Series 2.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller
PCI Procal Inc. PDCY Series 5.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller (04400381)
04400381
PCI Procal Inc. PDCY Series 5.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller
PCI Procal Inc. YCF Series 2.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller (01470851)
01470859
PCI Procal Inc. YCF Series 6.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller
PCI Procal Inc. PDCY Series 5.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller (04400381)
04400378
PCI Procal Inc. PDCY Series 3.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller
Description N/A YCF-2.25-S Yoke Follower N/A YCF-2.50 S Yoke Follower N/A PDCY-5.00 Cam Follower N/A YCF-6.00 S Yoke Follower N/A PDCY-3.25 Cam Follower
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A YCF-2.25-S N/A YCF-2.50-S N/A PDCY-5.00 N/A YCF-6.00-S N/A PDCY-3.25
Series N/A YCF N/A YCF N/A PDCY N/A YCF N/A PDCY
Axial Dynamic Load Capacity N/A
Axial Static Load Capacity N/A
Bearing Element N/A Needle Rollers N/A Needle Rollers N/A Cylindrical Rollers N/A Needle Rollers N/A Cylindrical Rollers
Bore Diameter N/A 0.6250 in N/A 0.7500 in N/A 1.7500 in N/A 2.2500 in N/A 1.0000 in
Closure Type N/A Sealed
Lubrication Type N/A Regreasable N/A Regreasable N/A Sealed for Life N/A Regreasable N/A Sealed for Life
UPC Code N/A 00841946109514 N/A 00841946109521 N/A 00841946104885 N/A 00841946109606 N/A 00841946104854
Operating Temperature [Max] N/A 250 ºF
Number of Rows N/A N/A N/A Double N/A N/A Double
Operating Temperature Range N/A -30 to 250 ºF N/A -30 to 250 ºF N/A -30 to 225 ºF N/A -30 to 250 ºF N/A -30 to 225 ºF
Overall Width N/A 1.3130 in N/A 1.5630 in N/A 2.8750 in N/A 3.3750 in N/A 1.8130 in
Radial Dynamic Load Capacity N/A 8090 lbf N/A 11720 lbf N/A 71000 lbf N/A 61690 lbf N/A 27600 lbf
Radial Static Load Capacity N/A 21140 lbf N/A 32900 lbf N/A 71000 lbf N/A 160900 lbf N/A 27600 lbf
Roller Diameter N/A 2.2500 in N/A 2.5000 in N/A 5.0000 in N/A 6.0000 in N/A 3.2500 in
Roller Material N/A Carbon Steel
Roller Shape N/A Cylindrical
Roller Width N/A 1.2500 in N/A 1.5000 in N/A 2.7500 in N/A 3.25 in N/A 1.7500 in
Seal Type N/A Moly-Filled Nylon Lip N/A Moly-Filled Nylon Lip N/A Rubber Lip N/A Moly-Filled Nylon Lip N/A Rubber Lip
Weight N/A 1.2 lb N/A 1.72 lb N/A 11.490 lb N/A 20.72 lb N/A 3.29 lb
Features & Benefits N/A
  • Plain/Cylindrical Cam Followers effectively carry radial loads
  • For heavy side loads, Plain Cam Followers can be positioned vertically to act as side guides
N/A
  • Plain/Cylindrical Cam Followers effectively carry radial loads
  • For heavy side loads, Plain Cam Followers can be positioned vertically to act as side guides
N/A
  • Plain/Cylindrical DCB Rollers effectively carry radial loads
  • For heavy side loads, Plain DCB Rollers can be positioned vertically to act as side guides
N/A
  • Plain/Cylindrical Cam Followers effectively carry radial loads
  • For heavy side loads, Plain Cam Followers can be positioned vertically to act as side guides
N/A
  • Plain/Cylindrical DCB Rollers effectively carry radial loads
  • For heavy side loads, Plain DCB Rollers can be positioned vertically to act as side guides