COMPANY HEADER
Print Back
Bodine Right Angle Brushless Direct Current (DC) Gearmotors
Unit of Measure
Items Bodine 62.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor (01782700)
01782700
Bodine 62.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor
Bodine 62.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor (01782700)
01782701
Bodine 500.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor
Bodine Right Angle Brushless Direct Current (DC) Gearmotors
01782716
Bodine 62.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor
Bodine 62.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor (01782700)
01782718
Bodine 250.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor
Bodine Right Angle Brushless Direct Current (DC) Gearmotors
01782720
Bodine 125.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor
Description N/A 1/8 62 3322 TENV 130VDC 22B N/A 1/8 500 3325 TENV 130VDC 22B N/A 1/5 62 3386 TENV 130VDC 34B N/A 1/8 250 3424 TENV 130VDC 22B N/A 1/4 125 3493 TENV 130VDC 34B
Supplier Name N/A Bodine Electric Company
Manufacturer Part Number N/A 3322 N/A 3325 N/A 3386 N/A 3424 N/A 3493
Duty / Condition Type N/A Continuous Duty
Enclosure N/A Totally Enclosed Non-Ventilated (TENV)
Enclosure Type N/A Totally Enclosed Non-Ventilated (TENV)
Full Load Current N/A 1.00 A N/A 1.00 A N/A 1.60 A N/A 1.00 A N/A 2.00 A
Full Load Torque N/A 37 in·lb N/A 11 in·lb N/A 74 in·lb N/A 22 in·lb N/A 75 in·lb
Gear Ratio N/A 40:1 N/A 5:1 N/A 40:1 N/A 10:1 N/A 20:1
Harmonization Code N/A 8501.31.3000
Input Power N/A 1/8 hp N/A 1/8 hp N/A 1/5 hp N/A 1/8 hp N/A 1/4 hp
Insulation Class N/A B
Ingress Protection Rating N/A Ingress Protection (IP20)
Supply Voltage N/A 130 V
Motor Type N/A Brushless
Mounting Type N/A Footed
National Electrical Manufacturers Association (NEMA) Frame N/A 22B N/A 22B N/A 34B N/A 22B N/A 34B
Output Speed N/A 62.0 rpm N/A 500.0 rpm N/A 62.0 rpm N/A 250.0 rpm N/A 125.0 rpm
Overall Depth N/A
Overall Height N/A
Overall Width N/A
Overhung Load N/A 90 lb N/A 60 lb N/A 230 lb N/A 70 lb N/A 180 lb
Shaft Type N/A Right Angle
Stage N/A 1
Standards Met N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL)
Weight N/A 5.40 lb N/A 5.40 lb N/A 9 lb N/A 5.40 lb N/A 10 lb