COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 54 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Item Name

Full Load Current

Full Load Torque

Gear Ratio

Input Power

N/A Bodine 62.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 1.00 A N/A 37 in·lb N/A 40:1 N/A 1/8 hp
N/A Bodine 500.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 1.00 A N/A 11 in·lb N/A 5:1 N/A 1/8 hp
N/A Bodine 62.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 1.60 A N/A 74 in·lb N/A 40:1 N/A 1/5 hp
N/A Bodine 250.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 1.00 A N/A 22 in·lb N/A 10:1 N/A 1/8 hp
N/A Bodine 125.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 2.00 A N/A 75 in·lb N/A 20:1 N/A 1/4 hp
N/A Bodine 42.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 5.90 A N/A 37 in·lb N/A 60:1 N/A 1/8 hp
N/A Bodine 125.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 5.90 A N/A 35 in·lb N/A 20:1 N/A 1/8 hp
N/A Bodine 42.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 1.00 A N/A 37 in·lb N/A 60:1 N/A 1/8 hp
N/A Bodine 125.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 1.00 A N/A 35 in·lb N/A 20:1 N/A 1/8 hp
N/A Bodine 250.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 1.00 A N/A 22 in·lb N/A 10:1 N/A 1/8 hp
N/A Bodine 83.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 1.60 A N/A 70 in·lb N/A 30:1 N/A 1/5 hp
N/A Bodine 125.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 1.60 A N/A 59 in·lb N/A 20:1 N/A 1/5 hp
N/A Bodine 250.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 1.60 A N/A 33 in·lb N/A 10:1 N/A 1/5 hp
N/A Bodine 500.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 1.60 A N/A 19 in·lb N/A 5:1 N/A 1/5 hp
N/A Bodine 62.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 2.00 A N/A 79 in·lb N/A 40:1 N/A 1/4 hp
N/A Bodine 83.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 2.00 A N/A 75 in·lb N/A 30:1 N/A 1/4 hp
N/A Bodine 125.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 2.00 A N/A 75 in·lb N/A 20:1 N/A 1/4 hp
N/A Bodine 250.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 2.00 A N/A 42 in·lb N/A 10:1 N/A 1/4 hp
N/A Bodine 500.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 2.00 A N/A 24 in·lb N/A 5:1 N/A 1/4 hp
N/A Bodine 42.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 1.00 A N/A 37 in·lb N/A 60:1 N/A 1/8 hp
N/A Bodine 62.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 1.00 A N/A 37 in·lb N/A 40:1 N/A 1/8 hp
N/A Bodine 125.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 1.00 A N/A 35 in·lb N/A 20:1 N/A 1/8 hp
N/A Bodine 500.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 1.00 A N/A 11 in·lb N/A 5:1 N/A 1/8 hp
N/A Bodine 62.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 2.00 A N/A 79 in·lb N/A 40:1 N/A 1/4 hp
N/A Bodine 83.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor N/A 2.00 A N/A 75 in·lb N/A 30:1 N/A 1/4 hp
1 - 25 of 54 | Results Per Page | View | Unit of Measure
1 2 3