COMPANY HEADER
Print Back
Nidec Explosion Proof/Hazardous Location Motors
Unit of Measure
Items Nidec Explosion Proof/Hazardous Location Motors
02681042
Nidec 1745 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor
Nidec 1765 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor
02899650
Nidec 1765 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor
Nidec 1765 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor
02899653
Nidec 1745 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor
Nidec 1770 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor
04392884
Nidec 1770 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor
Nidec 1770 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor
04392904
Nidec 1760 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor
Description N/A 1/2 hp, 1745 rpm, Y12S2BCR, 230/460 V, 56C N/A 1/3 hp, 1765 rpm, Y13S2BCR, 230/460 V, 56C N/A 3/4 hp, 1745 rpm, Y34S2BCR, 230/460 V, 56C N/A 20 hp, 1770 rpm, X20P2B, 230/460 V, 256T N/A 1 hp, 1760 rpm, X1P2B, 230/460 V, 143T
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A Y12S2BCR N/A Y13S2BCR N/A Y34S2BCR N/A X20P2B N/A X1P2B
Base Speed N/A 1745 rpm N/A 1765 rpm N/A 1745 rpm N/A 1770 rpm N/A 1760 rpm
Duty/Condition Type N/A Continuous Duty N/A Continuous Duty N/A Continuous Duty N/A Hazardous Location N/A Hazardous Location
Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC)
Frame Material N/A Cast Iron N/A Steel N/A Steel N/A Cast Iron N/A Cast Iron
Frame Size N/A 56C N/A 56C N/A 56C N/A 256T N/A 143T
Frequency N/A 60 Hz
Full Load Current N/A 0.90 A1.80 A N/A N/A N/A 23.80 A48.00 A N/A 1.50 A3.00 A
Full Load Efficiency N/A 77.00 % N/A N/A N/A 93.00 % N/A 85.50 %
Group and Class N/A Class I - Group D N/A Class I - Group D N/A Class I - Group D N/A Class I - Group C & D Class II - Group F & G N/A Class I - Group D Class II - Group F & G
Harmonization Code N/A 8501.51.4040 N/A 8501.51.4040 N/A 8501.51.4040 N/A 8501.52.4000 N/A 8501.51.6040
Includes N/A Conduit Box N/A N/A N/A Cast Iron Fan Cover N/A Cast Iron Fan Cover
Insulation Class N/A F N/A N/A N/A F N/A F
Ingress Protection Rating N/A N/A N/A N/A Ingress Protection (IP54) N/A Ingress Protection (IP54)
Type N/A General Purpose Motor
Motor Power N/A
Frequency Rating N/A
Full Load Current N/A
Motor Supply Voltage N/A
Power for 2 Poles N/A
Power for 6 Poles N/A
Power for 4 Poles N/A 1/2 hp N/A 1/3 hp N/A 3/4 hp N/A 20 hp N/A 1 hp
Phase N/A 3
Number of Poles N/A 4
Supply Voltage N/A 230 V460 V
Mounting Type N/A C-Face Flange Footless N/A C-Face Flange Footless N/A C-Face Flange Footless N/A Footed Horizontal N/A Footed Horizontal
National Electrical Manufacturers Association (NEMA) Design Class N/A B
Shaft Diameter N/A 0.63 in N/A N/A N/A 1.63 in N/A 0.88 in
Standards Met N/A Canadian Standards Association (CSA) National Electrical Manufacturers Association (NEMA) Underwriter Laboratories (UL) N/A N/A N/A Canadian Standards Association (CSA) National Electrical Manufacturers Association (NEMA) Underwriter Laboratories (UL) N/A Canadian Standards Association (CSA) National Electrical Manufacturers Association (NEMA) Underwriter Laboratories (UL)
Synchronous Speed N/A 1800 rpm
Temperature Code N/A T2B N/A T2B N/A T2B N/A T3C N/A T3B
Weight N/A 48 lb N/A 46 lb N/A 52.00 lb N/A 372.00 lb N/A 62.00 lb
Applications N/A Compressors Conveyors Fans Group Pumps Tools Located in Hazardous Locations as Defined By Class N/A N/A N/A Compressors Conveyors Fans Pumps Tools N/A Compressors Conveyors Fans Pumps Tools