COMPANY HEADER
Print Back
INA (Schaeffler) Flange-Mount Ball Bearing Units
Unit of Measure
Items INA (Schaeffler) RCJ Series 1.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit (00562796)
00562796
INA (Schaeffler) RCJ Series 1.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit
INA (Schaeffler) RCJT Series 0.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit (00563945)
00563945
INA (Schaeffler) RCJT Series 0.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit
INA (Schaeffler) RCJTY Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit (00591155)
00591155
INA (Schaeffler) RCJTY Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit
INA (Schaeffler) PCCJ Series 25 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit (00597280)
00597280
INA (Schaeffler) PCCJ Series 25 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit
INA (Schaeffler) RCJTY Series 2.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit (00591162)
00591162
INA (Schaeffler) RCJTY Series 2.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit
Description N/A RCJ1-11/16 Four-Bolt Flanged Unit N/A RCJT5/8 Two-Bolt Flanged Unit N/A RCJTY2 Two-Bolt Flanged Unit N/A PCCJ25 Four-Bolt Flanged Unit N/A RCJTY2-3/16 Two-Bolt Flanged Unit
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A RCJ1-11/16 N/A RCJT5/8 N/A RCJTY2 N/A PCCJ25 N/A RCJTY2-3/16
Bolt Center-to-Center Length N/A 105 mm N/A 76.5 mm N/A 184 mm N/A 70 mm N/A 184 mm
Bolt Circle Diameter N/A
Bolt Size N/A
Bore Diameter N/A 1.6875 in N/A 0.6250 in N/A 2.0000 in N/A 25 mm N/A 2.1875 in
Bore Type N/A Round
Duty Type N/A N/A N/A Standard Duty N/A N/A
Expansion Type N/A Non-Expansion Bearing (Fixed)
Finish/Coating N/A Powder Coated N/A Powder Coated N/A Powder Coated N/A Uncoated N/A Powder Coated
Housing Material N/A Cast Iron
Length Through Bore N/A 58.9 mm N/A 40.4 mm N/A 64.4 mm N/A N/A 64.4 mm
Locking Device N/A Eccentric Collar N/A Eccentric Collar N/A Set Screw N/A N/A Set Screw
Lubrication Type N/A Relubricatable
UPC Code N/A
Maximum Speed N/A
Mounting Type N/A 4-Bolt Flange N/A 2-Bolt Flange N/A 2-Bolt Flange N/A 4-Bolt Flange N/A 2-Bolt Flange
Operating Temperature Range N/A
Overall Height N/A
Overall Length/Diameter N/A 137.5 mm N/A 57 mm N/A 116 mm N/A 95 mm N/A 134.5 mm
Overall Width N/A
Pilot Diameter N/A
Radial Dynamic Load Capacity N/A 32500 lbf N/A 2150 lbf N/A 9800 lbf N/A 21600 N N/A 9800 lbf
Radial Static Load Capacity N/A 20400 lbf N/A 1070 lbf N/A 6600 lbf N/A 14900 N N/A 6600 lbf
Replacement Bearing N/A G1111KRRB N/A G1010 KRRB N/A GY1200KRRB N/A G5205-2RS-N N/A GY1203KRRB
Seal Type N/A Double Lip
Series N/A RCJ N/A RCJT N/A RCJTY N/A PCCJ N/A RCJTY
Standards Met N/A American Bearing Manufacturers Association (ABMA) American Society for Testing and Materials (ASTM) A48 Class 30 N/A American Bearing Manufacturers Association (ABMA) American Society for Testing and Materials (ASTM) A48 Class 30 N/A American Bearing Manufacturers Association (ABMA) American Society for Testing and Materials (ASTM) A48 Class 30 N/A N/A American Bearing Manufacturers Association (ABMA) American Society for Testing and Materials (ASTM) A48 Class 30
Weight N/A 5.97 lb N/A 1.19 lb N/A 7.66 lb N/A 2.30 lb N/A 6.86 lb