COMPANY HEADER
Print Back
NTN Flange-Mount Ball Bearing Units
Unit of Measure
Items NTN Flange-Mount Ball Bearing Units
02135225
NTN UCFL2 Series 0.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit
NTN Four-Bolt Flange Bearings
02169421
NTN UCF2 Series 2.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit
NTN ASFD2 Series 1.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit (01641421)
01641421
NTN ASFD2 Series 1.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit
NTN UCFUX Series 2.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit (03017685)
03017685
NTN UCFUX Series 2.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit
NTN ARFLU Series 1.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit (02030221)
02030221
NTN ARFLU Series 1.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit
Description N/A UCFL201-008D1 Flange Bearing N/A UCF213-208D1 Flange Bearing N/A ASFD207-107 Bearing N/A UCFUX-2.1/4 N/A ARFLU-1.1/2 Flange Bearing
Supplier Name N/A NTN Bearing Company
Manufacturer Part Number N/A UCFL201-008D1 N/A UCF213-208D1 N/A ASFD207-107 N/A UCFUX-2.1/4 N/A ARFLU-1.1/2
Series N/A UCFL2 N/A UCF2 N/A ASFD2 N/A UCFUX N/A ARFLU
Bolt Center-to-Center Length N/A 3.5469 in N/A 5.8594 in N/A 3.9375 in N/A 5.6250 in N/A 5.6563 in
Bolt Circle Diameter N/A
Bolt Size N/A
Bore Diameter N/A 0.5000 in N/A 2.5000 in N/A 1.4375 in N/A 2.2500 in N/A 1.5000 in
Bore Type N/A Round
Closure Type N/A
Duty Type N/A Light Duty N/A Light Duty N/A Light Duty N/A Medium Duty N/A Intermediate Duty
End Type N/A
Expansion Type N/A Non-Expansion Bearing (Fixed)
Finish/Coating N/A Uncoated
Flange Mounting Type N/A
Housing Construction N/A
Housing Material N/A Cast Iron
Housing Width N/A
Length Through Bore N/A 1-5/16 in N/A 2-3/4 in N/A 1-1/2 in N/A 2-29/32 in N/A 2-3/32 in
Locking Device N/A Set Screw Collar
Lubrication N/A Relubricatable N/A Relubricatable N/A N/A Relubricatable N/A Relubricatable
UPC Code N/A
Maximum Speed N/A
Mounting Type N/A 2-Bolt Flange N/A 4-Bolt Flange N/A 2-Bolt Flange N/A 4-Bolt Flange N/A 2-Bolt Flange
Operating Temperature Range N/A
Overall Depth N/A
Overall Height N/A
Overall Length/Diameter N/A 4.4375 in N/A 7.3750 in N/A 4.9063 in N/A 6.8750 in N/A 6.7813 in
Radial Dynamic Load Capacity N/A 2890 lb N/A 12900 lb N/A 5750 lb N/A N/A
Radial Static Load Capacity N/A 1500 lb N/A 9000 lb N/A 3440 lb N/A N/A
Replacement Bearing N/A UC201-008D1 N/A UC213-208D1 N/A AS207-107 N/A A-UCX12-204D1 N/A A-AR208-108D1
Seal Type N/A Contact with Flinger N/A Contact with Flinger N/A N/A Contact with Flinger N/A Contact Seal
Seal Material N/A
Standards Met N/A Anti-Friction Bearing Manufacturers Association (AFBMA) International Organization for Standardization (ISO)
Weight N/A 1.04 lb N/A 12.38 lb N/A 1.94 lb N/A N/A
Finish N/A
Features & Benefits N/A N/A N/A N/A
  • Units can be customized to include food-grade solid lube for fine particle and pharmaceutical applications
  • Four-bolt configurations compatible with industry equivalents
  • All models include seal and flinger design that prevents particles from reaching inner ball bearings and raceways
N/A
  • Consist of a ball bearing installed within a housing
  • Cast iron housing provides rigidity and secure positioning for the bearing within the application-It also simplifies the task of replacing the bearing as the housing and bearing can be replaced as a complete unit