| Items |
07147153 PCI Procal Inc. CIRE-HT Series 2.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller |
07147152 PCI Procal Inc. CIRE-SS Series 2.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller |
07147150 PCI Procal Inc. CIRE Series 2.5000 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller |
07147156 PCI Procal Inc. CIRE-SS Series 3.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller |
07147154 PCI Procal Inc. CIRE Series 3.0000 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller |
|||||
| Description | N/A CIRE-3.00-SS Channel I-Beam Roller | N/A CIRE-3.00E-SS Channel I-Beam Roller | N/A CIRE-3.00-1 Channel I-Beam Roller | N/A CIRE-4.00E-SS Channel I-Beam Roller | N/A CIRE-4.00-1 Channel I-Beam Roller | |||||
| Supplier Name | N/A PCI Procal Inc. | |||||||||
| Manufacturer Part Number | N/A CIRE-3.00-SS | N/A CIRE-3.00E-SS | N/A CIRE-3.00-1 | N/A CIRE-4.00E-SS | N/A CIRE-4.00-1 | |||||
| Series | N/A CIRE-HT | N/A CIRE-SS | N/A CIRE | N/A CIRE-SS | N/A CIRE | |||||
| Axial Dynamic Load Capacity | N/A 809 lbf | N/A 1257 lbf | N/A 1591 lbf | N/A 1936 lbf | N/A 4010 lbf | |||||
| Axial Static Load Capacity | N/A 330 lbf | N/A 516 lbf | N/A 562 lbf | N/A 849 lbf | N/A 4570 lbf | |||||
| Bearing Element | N/A Balls | N/A Balls | N/A Balls | N/A Balls | N/A Tapered Rollers | |||||
| Closure Type | N/A Sealed | |||||||||
| Eccentric Bushing Length | N/A 0.7300 in | N/A 0.9800 in | N/A 1.1050 in | N/A 1.1050 in | N/A 1.1050 in | |||||
| Eccentric Stud Diameter | N/A 0.8750 in | N/A 1.1870 in | N/A 1.3750 in | N/A 1.3750 in | N/A 1.3750 in | |||||
| Eccentricity | N/A 0.03 in | |||||||||
| UPC Code | N/A 841946100603 | N/A 841946100597 | N/A 841946100566 | N/A 841946100658 | N/A 841946100627 | |||||
| Point Diameter | N/A | |||||||||
| Prop 65 | N/A | |||||||||
| Radial Dynamic Load Capacity | N/A 1688 lbf | N/A 2611 lbf | N/A 3624 lbf | N/A 3828 lbf | N/A 10880 lbf | |||||
| Radial Static Load Capacity | N/A 1321 lbf | N/A 2064 lbf | N/A 2248 lbf | N/A 3398 lbf | N/A 7630 lbf | |||||
| Roller Diameter | N/A 2.5620 in | N/A 2.5620 in | N/A 2.5000 in | N/A 3.5620 in | N/A 3.0000 in | |||||
| Roller Material | N/A Carbon Steel | N/A Stainless Steel | N/A Carbon Steel | N/A Stainless Steel | N/A Carbon Steel | |||||
| Roller Shape | N/A Channel I-Beam | |||||||||
| Roller Width | N/A 1.1300 in | N/A 1.6300 in | N/A 1.6300 in | N/A 1.6300 in | N/A 1.7500 in | |||||
| Seal Type | N/A Fluorocarbon Lip | N/A Fluorocarbon Lip | N/A Rubber Lip | N/A Fluorocarbon Lip | N/A Rubber Dual Lip | |||||
| Stud Diameter | N/A 0.6250 in | N/A 0.8750 in | N/A 1.0000 in | N/A 1.0000 in | N/A 1.0000 in | |||||
| Stud Length | N/A 1.5000 in | N/A 2.0000 in | N/A 2.2500 in | N/A 2.2500 in | N/A 2.2500 in | |||||
| Stud Material | N/A Carbon Steel | N/A Stainless Steel | N/A Carbon Steel | N/A Stainless Steel | N/A Carbon Steel | |||||
| Stud Type | N/A Eccentric | |||||||||
| Thread Length | N/A 0.7500 in | N/A 1.1300 in | N/A 1.5000 in | N/A 1.5000 in | N/A 1.5000 in | |||||
| Thread Size | N/A 5/8-18 | N/A 7/8-14 | N/A 1-14 | N/A 1-14 | N/A 1-14 | |||||
| Weight | N/A 1.66 lb | N/A 2.59 lb | N/A 2.59 lb | N/A 4.93 lb | N/A 4.26 lb | |||||
| Features & Benefits | N/A Channel & I-Beam Track Rollers effectively carry radial loads and are designed with a 9.5ยบ taper to be used with standard I-Beam or C-Channel structural steel as track material. | |||||||||
|
|
||||||||||