Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Stud Diameter |
|---|---|---|---|---|---|
| 07147153 | N/A PCI Procal Inc. CIRE-HT Series 2.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller | Radial Dynamic Load Capacity N/A 1688 lbf | Radial Static Load Capacity N/A 1321 lbf | Roller Diameter N/A 2.5620 in | Stud Diameter N/A 0.6250 in |
| 07147152 | N/A PCI Procal Inc. CIRE-SS Series 2.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller | Radial Dynamic Load Capacity N/A 2611 lbf | Radial Static Load Capacity N/A 2064 lbf | Roller Diameter N/A 2.5620 in | Stud Diameter N/A 0.8750 in |
| 07147150 | N/A PCI Procal Inc. CIRE Series 2.5000 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2248 lbf | Roller Diameter N/A 2.5000 in | Stud Diameter N/A 1.0000 in |
| 07147156 | N/A PCI Procal Inc. CIRE-SS Series 3.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller | Radial Dynamic Load Capacity N/A 3828 lbf | Radial Static Load Capacity N/A 3398 lbf | Roller Diameter N/A 3.5620 in | Stud Diameter N/A 1.0000 in |
| 07147154 | N/A PCI Procal Inc. CIRE Series 3.0000 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 3.0000 in | Stud Diameter N/A 1.0000 in |
| 07147161 | N/A PCI Procal Inc. CIRE-SS Series 4.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller | Radial Dynamic Load Capacity N/A 3828 lbf | Radial Static Load Capacity N/A 3398 lbf | Roller Diameter N/A 4.5620 in | Stud Diameter N/A 1.0000 in |
| 07147162 | N/A PCI Procal Inc. CIRE-SS Series 5.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 5.5620 in | Stud Diameter N/A 1.2500 in |
| 07147151 | N/A PCI Procal Inc. CIRE-SS Series 2.5000 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller | Radial Dynamic Load Capacity N/A 2565 lbf | Radial Static Load Capacity N/A 2168 lbf | Roller Diameter N/A 2.5000 in | Stud Diameter N/A 1.0000 in |
| 09363075 | N/A PCI Procal Inc. CIRE-HT Series 2.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller | Radial Dynamic Load Capacity N/A 2611 lbf | Radial Static Load Capacity N/A 2064 lbf | Roller Diameter N/A 2.5620 in | Stud Diameter N/A 0.8750 in |
| 09363074 | N/A PCI Procal Inc. CIRE-HT Series 2.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller | Radial Dynamic Load Capacity N/A 1688 lbf | Radial Static Load Capacity N/A 1321 lbf | Roller Diameter N/A 2.5620 in | Stud Diameter N/A 0.6250 in |
| 07147155 | N/A PCI Procal Inc. CIRE-SS Series 3.0000 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 3.0000 in | Stud Diameter N/A 1.0000 in |
| 09363078 | N/A PCI Procal Inc. CIRE-HT Series 3.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller | Radial Dynamic Load Capacity N/A 3828 lbf | Radial Static Load Capacity N/A 3398 lbf | Roller Diameter N/A 3.5620 in | Stud Diameter N/A 1.0000 in |
| 09363077 | N/A PCI Procal Inc. CIRE-HT Series 3.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller | Radial Dynamic Load Capacity N/A 2611 lbf | Radial Static Load Capacity N/A 2064 lbf | Roller Diameter N/A 3.5620 in | Stud Diameter N/A 0.8750 in |
| 07147157 | N/A PCI Procal Inc. CIRE-SS Series 3.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller | Radial Dynamic Load Capacity N/A 2611 lbf | Radial Static Load Capacity N/A 2064 lbf | Roller Diameter N/A 3.5620 in | Stud Diameter N/A 0.8750 in |
| 07147158 | N/A PCI Procal Inc. CIRE Series 4.0000 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 4.0000 in | Stud Diameter N/A 1.2500 in |
| 07147159 | N/A PCI Procal Inc. CIRE-SS Series 4.0000 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 4.0000 in | Stud Diameter N/A 1.2500 in |
| 07147160 | N/A PCI Procal Inc. CIRE-SS Series 4.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 4.5620 in | Stud Diameter N/A 1.2500 in |
| 09363079 | N/A PCI Procal Inc. CIRE-HT Series 4.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller | Radial Dynamic Load Capacity N/A 3828 lbf | Radial Static Load Capacity N/A 3398 lbf | Roller Diameter N/A 4.5620 in | Stud Diameter N/A 1.0000 in |
| 01370830 | N/A PCI Procal Inc. CIRE Series 5.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 5.5620 in | Stud Diameter N/A 1.2500 in |
| 09363076 | N/A PCI Procal Inc. CIRE-HT Series 2.5000 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller | Radial Dynamic Load Capacity N/A 2565 lbf | Radial Static Load Capacity N/A 2168 lbf | Roller Diameter N/A 2.5000 in | Stud Diameter N/A 1.0000 in |