COMPANY HEADER
Print Back
PCI Procal Inc. JNLW Series Jam Nut and Lock Washer Sets
Unit of Measure
Items PCI Procal Inc. JNLW Series Jam Nut and Lock Washer Sets
02850063
PCI Procal Inc. JNLW Series 11/16 Inch (in) Hex Size Jam Nut and Lock Washer Set
PCI Procal Inc. JNLW Series Jam Nut and Lock Washer Sets
03789589
PCI Procal Inc. JNLW Series 3/4 Inch (in) Hex Size Jam Nut and Lock Washer Set
PCI Procal Inc. JNLW Series Jam Nut and Lock Washer Sets
03142512
PCI Procal Inc. JNLW Series 3/4 Inch (in) Hex Size Jam Nut and Lock Washer Set
PCI Procal Inc. JNLW Series Jam Nut and Lock Washer Sets
01376211
PCI Procal Inc. JNLW Series 15/16 Inch (in) Hex Size Jam Nut and Lock Washer Set
PCI Procal Inc. JNLW Series Jam Nut and Lock Washer Sets
02772348
PCI Procal Inc. JNLW Series 1-1/8 Inch (in) Hex Size Jam Nut and Lock Washer Set
Description N/A JNLW .437-20 Jam Nut & Lock Washer N/A JNLW-.500-13 Jam Nut & Lock Washer N/A JNLW-.500-20 Nut and Washer Kit N/A JNLW-.625-18 Jam Nut & Lock Washer Set N/A JNLW-.750-16 UNF Jam Nut & Lock Washer
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A JNLW-.437-20 N/A JNLW-.500-13 N/A JNLW-.500-20 N/A JNLW-.625-18 N/A JNLW-.750-16
Series N/A JNLW
Finish/Coating N/A Zinc Plated
Hex Size N/A 11/16 in N/A 3/4 in N/A 3/4 in N/A 15/16 in N/A 1-1/8 in
UPC Code N/A 841946121905 N/A 841946121929 N/A 841946121943 N/A 841946121967 N/A 841946121981
Material N/A Steel
Package Quantity N/A 1 Per Set
Thread Direction N/A Right Hand
Thread Pitch Type N/A Unified Fine (UNF) N/A Unified National Coarse (UNC) N/A Unified Fine (UNF) N/A Unified Fine (UNF) N/A Unified Fine (UNF)
Thread Size N/A 7/16-20 N/A 1/2-13 N/A 1/2-20 N/A 5/8-18 N/A 3/4-16
Weight N/A 0.03 lb N/A 0.04 lb N/A 0.04 lb N/A 0.05 lb N/A 0.1 lb
For Use With N/A CTR-1.00 CTR-1.00-R CTR-1.125 CTRE-1.00 CTRE-1.125 FFTR-1.00 FFTR-1.125 FFTRE-1.00 FFTRE-1.125 FTR-1.00 FTR-1.00-HT FTR-1.00-HT-R FTR-1.00-R FTR-1.125 FTR-1.125-HT FTR-1.125-HT-R FTR-1.125-R FTRE-1.00 FTRE-1.00-HT FTRE-1.00-HT-R FTRE-1.00-R FTRE-1.125 FTRE-1.125-HT FTRE-1.125-HT-R FTRE-1.125-R NFTR-1.00 NFTR-1.125 NFTRE-1.00 NFTRE-1.125 NPTR-1.00 NPTR-1.125 NPTRE-1.00 NPTRE-1.125 NVTR-1.50 NVTRE-1.50 PTR-1.00 PTR-1.00-HT PTR-1.00-HT-R PTR-1.00-R PTR-1.125 PTR-1.125-HT PTR-1.125-HT-R PTR-1.125-R PTRE-1.00 PTRE-1.00-HT PTRE-1.00-HT-R PTRE-1.00-R PTRE-1.125 PTRE-1.125-HT PTRE-1.125-HT-R PTRE-1.125-R UTR-1.50 UTR-1.50-R UTR-1.75 UTR-1.75-R UTRE-1.50 UTRE-1.50-R UTRE-1.75 UTRE-1.75-R VTR-1.50 VTR-1.50-HT VTR-1.50-HT-R VTR-1.50-R VTRE-1.50 VTRE-1.50-HT VTRE-1.50-HT-R VTRE-1.50-R N/A CTR-1.75-5 NPTR-1.75-5 PTR-1.75-5 PTR-1.75-5-HT N/A CTR-1.25 CTR-1.25-R CTR-1.375 CTRE-1.25 CTRE-1.375 CTRE-1.375-R FFTR-1.25 FFTR-1.375 FFTRE-1.25 FFTRE-1.375 FTR-1.25 FTR-1.25-HT FTR-1.25-HT-R FTR-1.25-R FTR-1.375 FTR-1.375-HT FTR-1.375-HT-R FTR-1.375-R FTR-1.50-2 FTR-1.50-2-HT FTR-1.50-2-HT-R FTR-1.50-2-R FTRE-1.25 FTRE-1.25-HT FTRE-1.25-HT-R FTRE-1.25-R FTRE-1.375 FTRE-1.375-HT FTRE-1.375-HT-R FTRE-1.375-R FTRE-1.50-2 FTRE-1.50-2-HT NFTR-1.25 NFTR-1.375 NFTR-1.50-2 NFTRE-1.25 NFTRE-1.375 NFTRE-1.50-2 NPTR-1.25 NPTR-1.375 NPTRE-1.25 NPTRE-1.375 NVTR-2.00 NVTRE-2.00 PTR-1.25 PTR-1.25-HT PTR-1.25-HT-R PTR-1.25-R PTR-1.375 PTR-1.375-HT PTR-1.375-HT-R PTR-1.375-R PTRE-1.25 PTRE-1.25-HT PTRE-1.25-HT-R PTRE-1.25-R PTRE-1.375 PTRE-1.375-HT PTRE-1.375-HT-R PTRE-1.375-R UTR-2.00 UTR-2.00-R UTRE-2.00 UTRE-2.00-R VTR-2.00 VTR-2.00-HT VTR-2.00-HT-R VTR-2.00-R VTRE-2.00 VTRE-2.00-HT VTRE-2.00-HT-R VTRE-2.00-R N/A CIR-3.00 CIR-3.00-HT CIR-3.00-R CIRE-3.00 CIRE-3.00-HT CIRE-3.00-R CTR-1.50 CTRE-1.50 CTRE-1.50-R CXR-1.50 CXR-1.50-HT CXR-1.50-HT-R CXRE-1.50 CXRE-1.50-HT CXRE-1.50-HT-R FFTR-1.50 FFTR-1.75 FFTRE-1.50 FFXR-1.50 FTR-1.50 FTR-1.50-HT FTR-1.50-HT-R FTR-1.50-R FTRE-1.50 FTRE-1.50-HT FTRE-1.50-HT-R FTRE-1.50-R NCIR-3.00 NCXR-1.50 NCXRE-1.50 NFTR-1.50 NFTRE-1.50 NPTR-1.50 NPTRE-1.50 NPXR-1.50 NPXRE-1.50 PTR-1.50 PTR-1.50-HT PTR-1.50-HT-R PTR-1.50-R PTRE-1.50 PTRE-1.50-HT PTRE-1.50-HT-R PTRE-1.50-R PXR-1.50 PXR-1.50-HT PXR-1.50-HT-R PXRE-1.50 PXRE-1.50-HT N/A CTR-1.75 CTR-1.75-R CTRE-1.75 CXR-1.75 CXR-1.75-HT CXR-1.75-HT-R CXR-1.75-R CXRE-1.75 CXRE-1.75-HT CXRE-1.75-HT-R CXRE-1.75-R FFTRE-1.75 FFTRE-2.50E FTR-1.75 FTR-1.75-HT FTR-1.75-HT-R FTR-1.75-R FTRE-1.75 FTRE-1.75-HT FTRE-1.75-HT-R FTRE-1.75-R NCTR-1.75 NCTRE-1.75 NCXR-1.75 NCXRE-1.75 NCXRE-1.75-R NFTR-1.75 NFTRE-1.75 NPTR-1.75 NPTRE-1.75 NPXR-1.75 NPXRE-1.75 NPXRE-1.75-R NVTR-2.50 NVTRE-2.50 PTR-1.75 PTR-1.75-HT PTR-1.75-HT-R PTR-1.75-R PTRE-1.75 PTRE-1.75-HT PTRE-1.75-HT-R PTRE-1.75-R PTRE-2.50E PXR-1.75 PXR-1.75-HT PXR-1.75-HT-R PXR-1.75-R PXRE-1.75 PXRE-1.75-HT PXRE-1.75-HT-R PXRE-1.75-R UTR-2.50 UTR-2.50E UTR-2.50-R UTR-3.50E UTR-3.50E-R UTRE-2.50 UTRE-2.50-R UTRE-3.50E UTRE-3.50E-R VTR-2.50 VTR-2.50-HT VTR-2.50-HT-R VTR-2.50-R VTR-3.50E VTR-3.50E-R VTRE-2.50 VTRE-2.50-HT VTRE-2.50-HT-R VTRE-2.50-R VTRE-3.50E