| Items |
00092011 INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket |
02291177 INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket |
02101524 INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket |
00139942 INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket |
02291178 INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket |
|||||
| Description | N/A KSR16-L0-06-10-20-08 Chain Idler Sprocket | N/A KSR16-L0-10-10-14-08 Chain Idler Sprocket | N/A KSR16-L0-12-10-15-09 Chain Idler Sprocket | N/A KSR25-B0-08-10-19-08 Chain Idler Sprocket | N/A KSR16-L0-12-10-15-08 Chain Idler Sprocket | |||||
| Supplier Name | N/A INA (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A KSR16-L0-06-10-20-08 | N/A KSR16-L0-10-10-14-08 | N/A KSR16-L0-12-10-15-09 | N/A KSR25-B0-08-10-19-08 | N/A KSR16-L0-12-10-15-08 | |||||
| Bearing Material | N/A | |||||||||
| Bearing Type | N/A Ball Bearing | |||||||||
| Bore Diameter | N/A 16.2 mm | |||||||||
| Chain Number | N/A | |||||||||
| Hub Diameter | N/A 40 mm | |||||||||
| Length Through Bore | N/A 18.3 mm | |||||||||
| UPC Code | N/A | |||||||||
| Number of Strands Across | N/A 1 | |||||||||
| Number of Teeth | N/A 16 | N/A 14 | N/A 15 | N/A 18 | N/A 15 | |||||
| Operating Temperature Range | N/A -20 to 120 ÂșC | |||||||||
| Outside Diameter | N/A 65 mm | N/A 78 mm | N/A 99.2 mm | N/A 78.6 mm | N/A 99.2 mm | |||||
| Pitch Size | N/A 0.375 in | N/A 0.6250 in | N/A 0.7500 in | N/A 0.5 in | N/A 0.7500 in | |||||
| Sprocket Material | N/A Sintered Iron Steel | |||||||||
| Tooth Width | N/A 5.2 mm | N/A 8.7 mm | N/A 10.5 mm | N/A 7 mm | N/A 10.5 mm | |||||
| Weight | N/A 0.370 lb | N/A 0.55 lb | N/A 1.11 lb | N/A 0.77 lb | N/A 1.11 lb | |||||
|
|
||||||||||