COMPANY HEADER
Print Back
Fenner V-Belt Idler Pulleys
Unit of Measure
Items Fenner V-Belt Idler Pulleys
01333770
Fenner 3 Inch (in) Outside Diameter V-Belt Idler Pulley
Fenner V-Belt Idler Pulleys
01333790
Fenner 3.1 Inch (in) Outside Diameter V-Belt Idler Pulley
Fenner V-Belt Idler Pulleys
01333775
Fenner 3.98 Inch (in) Outside Diameter V-Belt Idler Pulley
Fenner V-Belt Idler Pulleys
00968391
Fenner 4 Inch (in) Outside Diameter V-Belt Idler Pulley
Fenner V-Belt Idler Pulleys
01332485
Fenner 5.04 Inch (in) Outside Diameter V-Belt Idler Pulley
Description N/A VA3001 Pulley N/A VA3002 Pulley N/A VA4001 Pulley N/A VA4002 Idler Pulley N/A VA5001 Pulley
Supplier Name N/A Fenner Drives
Manufacturer Part Number N/A VA3001 N/A VA3002 N/A VA4001 N/A VA4002 N/A VA5001
Belt Section Size N/A A N/A B N/A A N/A B N/A B
Bore Diameter N/A 17 mm
Number of Belt Grooves N/A 1
Outside Diameter N/A 3.00 in N/A 3.1 in N/A 3.98 in N/A 4.00 in N/A 5.04 in
Weight N/A 0.2 lb N/A 0.2 lb N/A 0.3 lb N/A 0.3 lb N/A 0.3 lb
Features & Benefits N/A
  • Designed for strength and durability; use with standard A, B and 5V section V-belts in a variety of industrial applications
  • Radial supporting ribs provide additional belt support and prevents groove deformation