COMPANY HEADER
Print Back
Nidec 1775 Revolutions per Minute (rpm) Base Speed Vector Drive Motor
Unit of Measure
Items Nidec 1775 Revolutions per Minute (rpm) Base Speed Vector Drive Motor
02898173
Nidec 1775 Revolutions per Minute (rpm) Base Speed Vector Drive Motor
Nidec 1775 Revolutions per Minute (rpm) Base Speed Vector Drive Motor
02898176
Nidec 1775 Revolutions per Minute (rpm) Base Speed Vector Drive Motor
Nidec 1750 Revolutions per Minute (rpm) Base Speed Vector Drive Motor
03670709
Nidec 1750 Revolutions per Minute (rpm) Base Speed Vector Drive Motor
Nidec 1755 Revolutions per Minute (rpm) Base Speed Vector Drive Motor
03749113
Nidec 1755 Revolutions per Minute (rpm) Base Speed Vector Drive Motor
Nidec 1750 Revolutions per Minute (rpm) Base Speed Vector Drive Motor
04030778
Nidec 1760 Revolutions per Minute (rpm) Base Speed Vector Drive Motor
Description N/A 40 1775 B40T2B 324T 230/460V BL N/A 50 1775 B50T2B 326T 230/460V BL N/A 2 hp, 1750 rpm, UN2T2BC, 230/460 V, 145TC N/A 1 hp, 1755 rpm, UN1T2BFC, 230/460 V, 56C N/A 1/3 hp, 1760 rpm, UN13T2BC, 230/460 V, 56C
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A B40T2B N/A B50T2B N/A UN2T2BC N/A UN1T2BFC N/A UN13T2BC
Base Speed N/A 1775 rpm N/A 1775 rpm N/A 1750 rpm N/A 1755 rpm N/A 1760 rpm
Duty/Condition Type N/A Continuous Duty N/A Continuous Duty N/A Vector Duty N/A Vector Duty N/A Vector Duty
Enclosure Type N/A Totally Enclosed Blower Cooled (TEBC) N/A Totally Enclosed Blower Cooled (TEBC) N/A Totally Enclosed Non-Ventilated (TENV) N/A Totally Enclosed Non-Ventilated (TENV) N/A Totally Enclosed Non-Ventilated (TENV)
Frame Material N/A Cast Iron N/A Cast Iron N/A Aluminum N/A Steel N/A Steel
Frame Size N/A 324T N/A 326T N/A 145TC N/A 56C N/A 56C
Frequency N/A 60 Hz
Full Load Current N/A N/A N/A 2.80 A5.60 A N/A 1.60 A3.20 A N/A 0.60 A1.10 A
Full Load Efficiency N/A N/A N/A 86.50 % N/A 84.00 % N/A 81.50 %
Harmonization Code N/A N/A N/A 8501.52.4000 N/A 8501.51.6040 N/A 8501.51.4040
Includes N/A N/A N/A D-Flange Convertible Kit N/A D-Flange Convertible Kit N/A D-Flange Convertible Kit
Insulation Class N/A N/A N/A F N/A F N/A F
Type N/A Vector Drive Motor
Power for 6 Poles N/A
Power for 4 Poles N/A 40 hp N/A 50 hp N/A 2 hp N/A 1 hp N/A 1/3 hp
Phase N/A 3
Number of Poles N/A 4
Supply Voltage N/A 230 V460 V
Mounting Type N/A Footed Horizontal
National Electrical Manufacturers Association (NEMA) Design Class N/A B N/A B N/A A N/A A N/A A
Shaft Diameter N/A N/A N/A 0.88 in N/A 0.63 in N/A 0.63 in
Standards Met N/A N/A N/A National Electrical Manufacturers Association (NEMA) N/A National Electrical Manufacturers Association (NEMA) N/A National Electrical Manufacturers Association (NEMA)
Synchronous Speed N/A 1800 rpm
Thermal Protection N/A N/A N/A Thermostat N/A Thermostat N/A Thermostat
Weight N/A 600.00 lb N/A 610.00 lb N/A 35.00 lb N/A 24.00 lb N/A 40.00 lb
Applications N/A N/A N/A Industrial Machinery Machine Tools Material Handling Packaging Machines Test Equipment N/A Industrial Machinery Machine Tools Material Handling Packaging Machines Test Equipment N/A Industrial Machinery Machine Tools Material Handling Packaging Machines Test Equipment