COMPANY HEADER
Print Back
Precision Twist Drill® 9/32 Inch (in) Size and 1-1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit (01689024)
Unit of Measure
Items Precision Twist Drill® 9/32 Inch (in) Size and 1-1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit (01689024)
01689024
Precision Twist Drill® 9/32 Inch (in) Size and 1-1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit
Precision Twist Drill® 5.1 Millimeter (mm) Size and 28 Millimeter (mm) Overall Length Titanium Aluminum Nitride (TiAlN) Coating/Finish Screw Machine Length Drill Bit (04215689)
04215689
Precision Twist Drill® 5.1 Millimeter (mm) Size and 28 Millimeter (mm) Overall Length Titanium Aluminum Nitride (TiAlN) Coating/Finish Screw Machine Length Drill Bit
Precision Twist Drill® 5.1 Millimeter (mm) Size and 28 Millimeter (mm) Overall Length Titanium Aluminum Nitride (TiAlN) Coating/Finish Screw Machine Length Drill Bit (04215689)
04816125
Precision Twist Drill® 3.7 Millimeter (mm) Size and 20 Millimeter (mm) Overall Length Titanium Aluminum Nitride (TiAlN) Coating/Finish Screw Machine Length Drill Bit
Precision Twist Drill® 3 Millimeter (mm) Size and 20 Millimeter (mm) Overall Length Titanium Aluminum Nitride (TiAlN) Coating/Finish Screw Machine Length Drill Bit (04872662)
04872662
Precision Twist Drill® 3 Millimeter (mm) Size and 20 Millimeter (mm) Overall Length Titanium Aluminum Nitride (TiAlN) Coating/Finish Screw Machine Length Drill Bit
Precision Twist Drill® 12.5 Millimeter (mm) Size and 60 Millimeter (mm) Overall Length Titanium Aluminum Nitride (TiAlN) Coating/Finish Screw Machine Length Drill Bit (04761803)
04761803
Precision Twist Drill® 12.5 Millimeter (mm) Size and 60 Millimeter (mm) Overall Length Titanium Aluminum Nitride (TiAlN) Coating/Finish Screw Machine Length Drill Bit
Description N/A
Supplier Name N/A Precision Twist Drill®
Manufacturer Part Number N/A 058718 N/A 0615416 N/A 0626474 N/A 0615324 N/A 0615232
Prop 65 N/A Yes
Coolant Delivery N/A External N/A Internal N/A Internal N/A Internal N/A Internal
Cutting Direction N/A Right Hand Cut
Double Margin N/A No
Drill Bit Finish N/A
Drill Bit Material N/A
Drill Bit Point Angle N/A
Drill Bit Size N/A 9/32 in N/A 5.1 mm N/A 3.7 mm N/A 3 mm N/A 12.5 mm
Finish/Coating N/A Bronze Oxide N/A Titanium Aluminum Nitride (TiAlN) N/A Titanium Aluminum Nitride (TiAlN) N/A Titanium Aluminum Nitride (TiAlN) N/A Titanium Aluminum Nitride (TiAlN)
Flute Length N/A 1-1/2 in N/A 28 mm N/A 20 mm N/A 20 mm N/A 60 mm
Helix Angle N/A
Material N/A Cobalt High Speed Steel N/A N/A N/A N/A
Material Grade N/A M35 M42 N/A N/A N/A N/A
Mill Material N/A N/A Carbide N/A Carbide N/A Carbide N/A Carbide
Overall Length N/A 4-1/4 in N/A 66 mm N/A 62 mm N/A 62 mm N/A 107 mm
Parabolic Flutes N/A No
Point Angle N/A 135 º N/A 140 º N/A 140 º N/A 140 º N/A 140 º
Point Type N/A Split Point
Series N/A R88CO N/A R458 N/A R458 N/A R458 N/A R458
Shank Diameter N/A 9/32 in N/A 6 mm N/A 6 mm N/A 6 mm N/A 14 mm
Shank Length N/A N/A 36 mm N/A 36 mm N/A 36 mm N/A 45 mm
Shank Type N/A Plain Round
Sheeters Drill N/A
Industry Standards/Certifications N/A American National Standards Institute (ANSI) N/A German Institute for Standardization (DIN) 6537 N/A German Institute for Standardization (DIN) 6537 N/A German Institute for Standardization (DIN) 6537 N/A German Institute for Standardization (DIN) 6537
Spiral Direction N/A Right Hand Spiral
Spiral Type N/A
Angle N/A
Features & Benefits N/A