Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
|---|---|---|---|---|---|
| 01689024 | N/A Precision Twist Drill® 9/32 Inch (in) Size and 1-1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 058718 | Drill Bit Size N/A 9/32 in | Overall Length N/A 4-1/4 in | Shank Diameter N/A 9/32 in |
| 04215689 | N/A Precision Twist Drill® 5.1 Millimeter (mm) Size and 28 Millimeter (mm) Overall Length Titanium Aluminum Nitride (TiAlN) Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 0615416 | Drill Bit Size N/A 5.1 mm | Overall Length N/A 66 mm | Shank Diameter N/A 6 mm |
| 04816125 | N/A Precision Twist Drill® 3.7 Millimeter (mm) Size and 20 Millimeter (mm) Overall Length Titanium Aluminum Nitride (TiAlN) Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 0626474 | Drill Bit Size N/A 3.7 mm | Overall Length N/A 62 mm | Shank Diameter N/A 6 mm |
| 04872662 | N/A Precision Twist Drill® 3 Millimeter (mm) Size and 20 Millimeter (mm) Overall Length Titanium Aluminum Nitride (TiAlN) Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 0615324 | Drill Bit Size N/A 3 mm | Overall Length N/A 62 mm | Shank Diameter N/A 6 mm |
| 04761803 | N/A Precision Twist Drill® 12.5 Millimeter (mm) Size and 60 Millimeter (mm) Overall Length Titanium Aluminum Nitride (TiAlN) Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 0615232 | Drill Bit Size N/A 12.5 mm | Overall Length N/A 107 mm | Shank Diameter N/A 14 mm |
| 04520620 | N/A Precision Twist Drill® 11.6 Millimeter (mm) Size and 70 Millimeter (mm) Overall Length Titanium Aluminum Nitride (TiAlN) Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 0134603 | Drill Bit Size N/A 11.6 mm | Overall Length N/A 118 mm | Shank Diameter N/A 12 mm |
| 01695325 | N/A Precision Twist Drill® Z Size and 2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042026 | Drill Bit Size N/A Z | Overall Length N/A 3-3/8 in | Shank Diameter N/A Z |
| 01695323 | N/A Precision Twist Drill® X Size and 1-15/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042024 | Drill Bit Size N/A X | Overall Length N/A 3-5/16 in | Shank Diameter N/A X |
| 01695322 | N/A Precision Twist Drill® W Size and 1-7/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042023 | Drill Bit Size N/A W | Overall Length N/A 3-1/4 in | Shank Diameter N/A W |
| 01695321 | N/A Precision Twist Drill® V Size and 1-7/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042022 | Drill Bit Size N/A V | Overall Length N/A 3-1/4 in | Shank Diameter N/A V |
| 01695320 | N/A Precision Twist Drill® U Size and 1-13/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042021 | Drill Bit Size N/A U | Overall Length N/A 3-1/8 in | Shank Diameter N/A U |
| 01695319 | N/A Precision Twist Drill® T Size and 1-3/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042020 | Drill Bit Size N/A T | Overall Length N/A 3-1/16 in | Shank Diameter N/A T |
| 01695318 | N/A Precision Twist Drill® S Size and 1-3/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042019 | Drill Bit Size N/A S | Overall Length N/A 3-1/16 in | Shank Diameter N/A S |
| 01695317 | N/A Precision Twist Drill® R Size and 1-11/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042018 | Drill Bit Size N/A R | Overall Length N/A 3 in | Shank Diameter N/A R |
| 01695316 | N/A Precision Twist Drill® Q Size and 1-11/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042017 | Drill Bit Size N/A Q | Overall Length N/A 3 in | Shank Diameter N/A Q |
| 01695315 | N/A Precision Twist Drill® P Size and 1-11/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042016 | Drill Bit Size N/A P | Overall Length N/A 2-15/16 in | Shank Diameter N/A P |
| 01695314 | N/A Precision Twist Drill® O Size and 1-11/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042015 | Drill Bit Size N/A O | Overall Length N/A 2-15/16 in | Shank Diameter N/A O |
| 01695310 | N/A Precision Twist Drill® K Size and 1-1/2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042011 | Drill Bit Size N/A K | Overall Length N/A 2-11/16 in | Shank Diameter N/A K |
| 01695309 | N/A Precision Twist Drill® J Size and 1-1/2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042010 | Drill Bit Size N/A J | Overall Length N/A 2-11/16 in | Shank Diameter N/A J |
| 01695308 | N/A Precision Twist Drill® I Size and 1-1/2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042009 | Drill Bit Size N/A I | Overall Length N/A 2-11/16 in | Shank Diameter N/A I |
| 01695307 | N/A Precision Twist Drill® H Size and 1-1/2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042008 | Drill Bit Size N/A H | Overall Length N/A 2-11/16 in | Shank Diameter N/A H |
| 01695306 | N/A Precision Twist Drill® G Size and 1-7/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042007 | Drill Bit Size N/A G | Overall Length N/A 2-5/8 in | Shank Diameter N/A G |
| 01695305 | N/A Precision Twist Drill® F Size and 1-7/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042006 | Drill Bit Size N/A F | Overall Length N/A 2-5/8 in | Shank Diameter N/A F |
| 01695303 | N/A Precision Twist Drill® D Size and 1-3/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042004 | Drill Bit Size N/A D | Overall Length N/A 2-1/2 in | Shank Diameter N/A D |
| 01695445 | N/A Precision Twist Drill® Y Size and 1-15/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042825 | Drill Bit Size N/A Y | Overall Length N/A 3-5/16 in | Shank Diameter N/A Y |