| Items |
00095362 RBC® Pitchlign® 0.76 Inch (in) Width and 0.5 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring |
00095383 RBC® Pitchlign® 0.76 Inch (in) Width and 0.63 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring |
00095401 RBC® Pitchlign® 0.76 Inch (in) Width and 0.75 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring |
00095407 RBC® Pitchlign® 1.01 Inch (in) Width and 0.75 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring |
00095443 RBC® Pitchlign® 1.01 Inch (in) Width and 1 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring |
|||||
| Description | N/A | |||||||||
| Brands | N/A | N/A Pitchlign® | N/A Pitchlign® | N/A Pitchlign® | N/A Pitchlign® | |||||
| Supplier Name | N/A RBC® Bearings | |||||||||
| Manufacturer Part Number | N/A IR7153 | N/A IR7173 | N/A IR7193 | N/A IR7194 | N/A IR7234 | |||||
| UPC Code | N/A 637400011116 | N/A 637400011161 | N/A 637400011215 | N/A 637400011222 | N/A 637400011321 | |||||
| Series | N/A IR | |||||||||
| Prop 65 | N/A Yes | |||||||||
| Width | N/A 0.76 in | N/A 0.76 in | N/A 0.76 in | N/A 1.01 in | N/A 1.01 in | |||||
| Bearing Material | N/A 52105 Bearing Quality Steel | N/A 52100 Bearing Quality Steel | N/A 52100 Bearing Quality Steel | N/A 52100 Bearing Quality Steel | N/A 52100 Bearing Quality Steel | |||||
| Bearing Type | N/A Inner Ring | |||||||||
| Bore Diameter | N/A 0.5 in | N/A 0.63 in | N/A 0.75 in | N/A 0.75 in | N/A 1 in | |||||
| Bore Shape | N/A Round | |||||||||
| Closure Type | N/A | |||||||||
| Compatible Bearing Type | N/A Heavy-Duty Needle Roller Bearing | |||||||||
| Finish/Coating | N/A Chrome Steel | |||||||||
| Lubrication Type | N/A Lubrication Groove and Hole | |||||||||
| Material | N/A 52105 Bearing Quality Steel | N/A 52100 Bearing Quality Steel | N/A 52100 Bearing Quality Steel | N/A 52100 Bearing Quality Steel | N/A 52100 Bearing Quality Steel | |||||
| Operating Temperature [Max] | N/A | N/A 300 ºF | N/A 300 ºF | N/A 300 ºF | N/A 300 ºF | |||||
| Needle Bearing Type | N/A Inner Ring | |||||||||
| Outside Diameter | N/A 0.75 in | N/A 0.88 in | N/A 1 in | N/A 1 in | N/A 1.25 in | |||||
| Precision Rating | N/A Not Rated | |||||||||
| Weight | N/A 0.05 lb | N/A 0.06 lb | N/A 0.07 lb | N/A 0.09 lb | N/A 0.12 lb | |||||
| Standards Met | N/A Military Specification (MS 51962) | |||||||||
| Applications | N/A Chain Conveyors Extractors Forklift Trucks Front End Loaders Haul Trucks Hydraulic Cranes Log Skidders Overhead Carriers Satellite Antennas Wind Turbines | |||||||||
| Features & Benefits | N/A |
N/A
|
N/A
|
N/A
|
N/A
|
|||||
|
|
||||||||||