Item # |
Item Name |
Width |
Bore Diameter |
Lubrication Type |
Outside Diameter |
|---|---|---|---|---|---|
| 00095362 | N/A RBC® Pitchlign® 0.76 Inch (in) Width and 0.5 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 0.76 in | Bore Diameter N/A 0.5 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 0.75 in |
| 00095383 | N/A RBC® Pitchlign® 0.76 Inch (in) Width and 0.63 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 0.76 in | Bore Diameter N/A 0.63 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 0.88 in |
| 00095401 | N/A RBC® Pitchlign® 0.76 Inch (in) Width and 0.75 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 0.76 in | Bore Diameter N/A 0.75 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 1 in |
| 00095407 | N/A RBC® Pitchlign® 1.01 Inch (in) Width and 0.75 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.01 in | Bore Diameter N/A 0.75 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 1 in |
| 00095443 | N/A RBC® Pitchlign® 1.01 Inch (in) Width and 1 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.01 in | Bore Diameter N/A 1 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 1.25 in |
| 00095449 | N/A RBC® Pitchlign® 1.26 Inch (in) Width and 1 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.26 in | Bore Diameter N/A 1 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 1.25 in |
| 00095485 | N/A RBC® Pitchlign® 1.26 Inch (in) Width and 1.25 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.26 in | Bore Diameter N/A 1.25 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 1.50 in |
| 00095488 | N/A RBC® Pitchlign® 1.01 Inch (in) Width and 1.25 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.01 in | Bore Diameter N/A 1.25 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 1.56 in |
| 00095536 | N/A RBC® Pitchlign® 1.26 Inch (in) Width and 1.5 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.26 in | Bore Diameter N/A 1.5 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 1.75 in |
| 00095553 | N/A RBC® Pitchlign® 1.26 Inch (in) Width and 1.63 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.26 in | Bore Diameter N/A 1.63 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 1.94 in |
| 00095588 | N/A RBC® Pitchlign® 1.76 Inch (in) Width and 1.75 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.76 in | Bore Diameter N/A 1.75 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 2.2500 in |
| 00095615 | N/A RBC® Pitchlign® 1.76 Inch (in) Width and 2 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.76 in | Bore Diameter N/A 2 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 2.50 in |
| 00095653 | N/A RBC® Pitchlign® 1.76 Inch (in) Width and 2.5 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.76 in | Bore Diameter N/A 2.5 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 3.00 in |
| 00095740 | N/A RBC® Pitchlign® 2.515 Inch (in) Width and 3.75 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 2.515 in | Bore Diameter N/A 3.75 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 4.50 in |
| 02245135 | N/A RBC® Pitchlign® 1.01 Inch (in) Width and 1.25 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.01 in | Bore Diameter N/A 1.25 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 1.50 in |
| 00095727 | N/A RBC® Pitchlign® 2.01 Inch (in) Width and 3.75 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 2.01 in | Bore Diameter N/A 3.75 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 4.25 in |
| 00095582 | N/A RBC® Pitchlign® 1.51 Inch (in) Width and 1.75 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.51 in | Bore Diameter N/A 1.75 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 2.2500 in |
| 00095695 | N/A RBC® Pitchlign® 2.01 Inch (in) Width and 3.25 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 2.01 in | Bore Diameter N/A 3.25 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 3.75 in |
| 00095661 | N/A RBC® Pitchlign® 1.76 Inch (in) Width and 2.75 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.76 in | Bore Diameter N/A 2.75 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 3.25 in |
| 02586349 | N/A RBC® Pitchlign® 1.01 Inch (in) Width and 1.5 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.01 in | Bore Diameter N/A 1.5 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 1.75 in |
| 00095655 | N/A RBC® Pitchlign® 1.51 Inch (in) Width and 2.5 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.51 in | Bore Diameter N/A 2.5 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 3.13 in |
| 00095798 | N/A RBC® Pitchlign® 3.015 Inch (in) Width and 6 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 3.015 in | Bore Diameter N/A 6 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 7.25 in |
| 00095411 | N/A RBC® Pitchlign® 1.01 Inch (in) Width and 0.81 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.01 in | Bore Diameter N/A 0.81 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 1 in |
| 00095681 | N/A RBC® Pitchlign® 2.01 Inch (in) Width and 3 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 2.01 in | Bore Diameter N/A 3 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 3.50 in |
| 00095421 | N/A RBC® Pitchlign® 1.01 Inch (in) Width and 0.88 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.01 in | Bore Diameter N/A 0.88 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 1.13 in |