COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
Items Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
07642959
Bunting EBCB Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
07642960
Bunting EBCB Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
07642961
Bunting EBCB Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
07642962
Bunting EBCB Series 0.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
07642963
Bunting EBCB Series 0.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing
Description N/A EBCB030504 Sleeve Bearing N/A EBCB030506 Sleeve Bearing N/A EBCB030508 Sleeve Bearing N/A EBCB040602 Sleeve Bearing N/A EBCB040603 Sleeve Bearing
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905303210 N/A 717905303227 N/A 717905303234 N/A 717905303241 N/A 717905303258
Manufacturer Part Number N/A EBCB030504 N/A EBCB030506 N/A EBCB030508 N/A EBCB040602 N/A EBCB040603
Bearing Material N/A Cast Bronze C87850
Bore Diameter N/A 0.1875 in N/A 0.1875 in N/A 0.1875 in N/A 0.2500 in N/A 0.2500 in
Material Specification N/A C87850
Maximum V Value N/A 450 sfpm
Maximum P Value N/A 4400
Maximum PV Value N/A 100000
Operating Temperature Range N/A -40 to 400 ºF
Outside Diameter N/A 0.3125 in N/A 0.3125 in N/A 0.3125 in N/A 0.3750 in N/A 0.3750 in
Overall Length N/A 0.5000 in N/A 0.7500 in N/A 1.0000 in N/A 0.2500 in N/A 0.3750 in
Series N/A EBCB
Sleeve Bearing Type N/A Plain Sleeve
Weight N/A 0.008 lb N/A 0.011 lb N/A 0.0150 lb N/A 0.005 lb N/A 0.0070 lb
Features & Benefits N/A
  • Bunting cast bronze lead free bearings are machined from continuous cast C87850 ECO BRONZE for superior quality and performance.
  • The continuous casting process assures a uniform bronze structure throughout the bearing, free from porosity and hard particle inclusions commonly found in other cast processes.
  • Our ECO BRONZE bearings have been independently tested and proven to be superior to other cast lead free materials.
  • Our standard EBCB bearing line features over 200 sizes, carried in stock at Bunting Bearings and Authorized Distributors.
  • These standards provide off-the-shelf economy for most applications.