COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
Items Bunting Bronze Thrust Bearing Washers
05600056
Bunting CFM Series 10 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing
Bunting Bronze Thrust Bearing Washers
07719245
Bunting CFM Series 6 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing
Bunting Bronze Thrust Bearing Washers
07779985
Bunting CFM Series 9 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing
Bunting Bronze Thrust Bearing Washers
08004778
Bunting CFM Series 6 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing
Bunting Bronze Thrust Bearing Washers
08004779
Bunting CFM Series 8 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing
Description N/A CFM0100013008 Flange Bearing. Metric N/A CFM006010010 Bronze Bushing N/A CFM009014010 SAE 660 Flanged Bushing N/A CFM006010006 C93200(SAE660) Metric N/A CFM008011006 C93200(SAE660) Metric
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905205491 N/A 717905205361 N/A 717905205460 N/A 717905205354 N/A 717905205385
Manufacturer Part Number N/A CFM010013008 N/A CFM006010010 N/A CFM009014010 N/A CFM006010006 N/A CFM008011006
Bearing Material N/A Cast Bronze
Bore Diameter N/A 10 mm N/A 6 mm N/A 9 mm N/A 6 mm N/A 8 mm
Flange Diameter N/A 16 mm N/A 14 mm N/A 19 mm N/A 14 mm N/A 14 mm
Flange Width N/A 1.5 mm N/A 2.0 mm N/A 2.5 mm N/A 2.0 mm N/A 1.5 mm
Material Specification N/A C93200 (Society of Automotive Engineers (SAE) 660)
Maximum V Value N/A 750 sfpm
Maximum P Value N/A 4000
Maximum PV Value N/A 75000
Operating Temperature Range N/A -450 to 500 ºF
Outside Diameter N/A 13 mm N/A 10 mm N/A 14 mm N/A 10 mm N/A 11 mm
Overall Length N/A 8 mm N/A 10 mm N/A 10 mm N/A 6 mm N/A 6 mm
Series N/A CFM
Sleeve Bearing Type N/A Flanged Bearing
Weight N/A 0.0130 lb N/A 0.0130 lb N/A 0.0240 lb N/A 0.009 lb N/A 0.008 lb
Features & Benefits N/A
  • Bunting cast bronze bearings are machined from continuous cast C93200 (SAE 660) bronze for superior quality and performance
  • The continuous casting process assures a uniform bronze structure throughout the bearing, free from porosity and hard particle inclusions commonly found in other cast processes
  • Our standard bearing line features over 900 sizes, carried in stock at Bunting Bearings and Authorized Distributor
  • These standards provide off-the-shelf economy for most applications, and may be easily resized, oil grooved, or graphite to meet special requirements